Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02479064 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/8 in | N/A 1/8-28 |
| 02479066 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 3/8 in | N/A 3/8-19 |
| 02479068 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/2 in | N/A 1/2-14 |
| 02479070 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 1/4 in | N/A 1/4-19 |
| 01514412 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 3/8 in | N/A 3/8-19 |
| 02479072 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 1/2 in | N/A 1/2-14 |
| 04361984 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/8 in | N/A 3/8-19 |
| 02479073 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/4 in | N/A 3/4-14 |
| 01514414 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 3/4 in | N/A 3/4-14 |
| 02479632 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 30 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 30 mm | N/A |
| 02479638 | N/A Brennan 1/4 Inch (in) Male O-Ring Boss x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 1/4 in | N/A 1/4-19 |
| 02479640 | N/A Brennan 1/4 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/4 in | N/A 7/16-20 | N/A 3/8 in | N/A 3/8-19 |
| 02479641 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 1/4 in | N/A 1/4-19 |
| 02070696 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 3/8 in | N/A 3/8-19 |
| 02070698 | N/A Brennan 3/8 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/8 in | N/A 9/16-18 | N/A 1/2 in | N/A 1/2-14 |
| 02070697 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 3/8 in | N/A 3/8-19 |
| 02070699 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A 1/2-14 |
| 02479643 | N/A Brennan 1/2 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 3/4 in | N/A 3/4-14 |
| 02479645 | N/A Brennan 5/8 Inch (in) Male O-Ring Boss x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 3/8 in | N/A 3/8-19 |
| 02479647 | N/A Brennan 5/8 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 1/2 in | N/A 1/2-14 |
| 02479649 | N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 1/2 in | N/A 1/2-14 |
| 02479651 | N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A 3/4-14 |
| 02479653 | N/A Brennan 3/4 Inch (in) Male O-Ring Boss x 1 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 1 in | N/A 1-11 |
| 02478799 | N/A Brennan 1/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1/4 in | N/A | N/A 1/4 in | N/A 1/4-19 |
| 04892888 | N/A Brennan 1/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1/4 in | N/A | N/A 3/8 in | N/A 3/8-19 |