Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 04892895 | N/A Brennan 3/8 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 3/8 in | N/A | N/A 1/4 in | N/A 1/4-19 |
| 02478801 | N/A Brennan 3/8 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 3/8 in | N/A | N/A 3/8 in | N/A 3/8-19 |
| 02478802 | N/A Brennan 1/2 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1/2 in | N/A | N/A 1/2 in | N/A 1/2-14 |
| 03303669 | N/A Brennan 3/4 Inch (in) Male Japanese Industrial Standard 30 Degree Flare x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 3/4 in | N/A | N/A 3/4 in | N/A 3/4-14 |
| 02479697 | N/A Brennan 1/8 Inch (in) Male British Standard Pipe Taper x 1/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1/8 in | N/A 1/8-28 | N/A 1/8 in | N/A 1/8-28 |
| 02479699 | N/A Brennan 1/4 Inch (in) Male British Standard Pipe Taper x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1/4 in | N/A 1/4-19 | N/A 1/4 in | N/A 1/4-19 |
| 02479701 | N/A Brennan 3/8 Inch (in) Male British Standard Pipe Taper x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 3/8 in | N/A 3/8-19 | N/A 1/4 in | N/A 1/4-19 |
| 02479702 | N/A Brennan 3/8 Inch (in) Male British Standard Pipe Taper x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 3/8 in | N/A 3/8-19 | N/A 3/8 in | N/A 3/8-19 |
| 02479704 | N/A Brennan 1/2 Inch (in) Male British Standard Pipe Taper x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/8 in | N/A 3/8-19 |
| 02479706 | N/A Brennan 1/2 Inch (in) Male British Standard Pipe Taper x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 1/2 in | N/A 1/2-14 |
| 04202084 | N/A Brennan 3/4 Inch (in) Male British Standard Pipe Taper x 1/2 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 1/2 in | N/A 1/2-14 |
| 02479708 | N/A Brennan 3/4 Inch (in) Male British Standard Pipe Taper x 3/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 3/4 in | N/A 3/4-14 |
| 02479110 | N/A Brennan 1/4 Inch (in) Male British Standard Pipe Parallel x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 1/4 in | N/A 1/4-19 | N/A 1/4 in | N/A 1/4-19 |
| 02479718 | N/A Brennan 3/8 Inch (in) Male British Standard Pipe Parallel x 1/4 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 3/8 in | N/A 3/8-19 | N/A 1/4 in | N/A 1/4-19 |
| 02479720 | N/A Brennan 3/8 Inch (in) Male British Standard Pipe Parallel x 3/8 Inch (in) Male British Standard Pipe Taper End Style Straight Adapter | N/A 3/8 in | N/A 3/8-19 | N/A 3/8 in | N/A 3/8-19 |
| 02479770 | N/A Brennan 1/4 Inch (in) Female British Standard Pipe Parallel Swivel x 1/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-19 | N/A 1/4 in | N/A 1/4-19 |
| 02479772 | N/A Brennan 3/8 Inch (in) Female British Standard Pipe Parallel Swivel x 3/8 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-19 | N/A 3/8 in | N/A 3/8-19 |
| 02479773 | N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel Swivel x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 1/2 in | N/A 1/2-14 |
| 02479774 | N/A Brennan 3/4 Inch (in) Female British Standard Pipe Parallel Swivel x 1/2 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 1/2 in | N/A 1/2-14 |
| 02479776 | N/A Brennan 1/2 Inch (in) Female British Standard Pipe Parallel Swivel x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/4 in | N/A 3/4-14 |
| 02479778 | N/A Brennan 3/4 Inch (in) Female British Standard Pipe Parallel Swivel x 3/4 Inch (in) Male British Standard Pipe Parallel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 3/4 in | N/A 3/4-14 |
| 02479782 | N/A Brennan 1/4 Inch (in) Male British Standard Pipe Parallel x 14 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 1/4 in | N/A 1/4-19 | N/A 14 mm | N/A |
| 02479783 | N/A Brennan 3/8 Inch (in) Male British Standard Pipe Parallel x 18 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/8 in | N/A 3/8-19 | N/A 18 mm | N/A |
| 05057997 | N/A Brennan 3/8 Inch (in) Male British Standard Pipe Parallel x 20 Millimeter (mm) Male Metric End Style Straight Adapter | N/A 3/8 in | N/A 3/8-19 | N/A 20 mm | N/A |
| 02479372 | N/A Brennan 1/8 Inch (in) Female British Standard Pipe Parallel x 1/8 Inch (in) Female British Standard Pipe Parallel End Style Straight Adapter | N/A 1/8 in | N/A 1/8-28 | N/A 1/8 in | N/A 1/8-28 |