Item # |
Item Name |
End 1 Size |
End 1 Thread Size |
End 2 Size |
End 2 Thread Size |
|---|---|---|---|---|---|
| 02157757 | N/A Brennan 3/8 Inch (in) Female Pipe Swivel x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 1 in | N/A 1-11-1/2 |
| 02042698 | N/A Brennan 1 Inch (in) Female Pipe Swivel x 1 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
| 02042699 | N/A Brennan 1-1/4 Inch (in) Female Pipe Swivel x 1-1/4 Inch (in) Male Pipe Rigid End Style Straight Adapter | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 02480838 | N/A Brennan 2 in Female Pipe Swivel x 2 in Male Pipe Rigid End Style Straight Adapter | N/A 2 in | N/A 2-11-1/2 | N/A 2 in | N/A 2-11-1/2 |
| 00321488 | N/A Brennan 1/8 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Female Pipe Swivel End Style Straight Adapter | N/A 1/8 in | N/A 1/8-27 | N/A 1/4 in | N/A 1/4-18 |
| 02480840 | N/A Brennan 1/4 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Female Pipe Swivel End Style Straight Adapter | N/A 1/4 in | N/A 1/4-18 | N/A 1/4 in | N/A 1/4-18 |
| 00468453 | N/A Brennan 3/8 Inch (in) Female Pipe Rigid x 3/8 Inch (in) Female Pipe Swivel End Style Straight Adapter | N/A 3/8 in | N/A 3/8-18 | N/A 3/8 in | N/A 3/8-18 |
| 00321525 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/4 Inch (in) Female Pipe Swivel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 1/4 in | N/A 1/4-18 |
| 01359429 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Female Pipe Swivel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 1/2 in | N/A 1/2-14 |
| 00321547 | N/A Brennan 1/2 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Female Pipe Swivel End Style Straight Adapter | N/A 1/2 in | N/A 1/2-14 | N/A 3/4 in | N/A 3/4-14 |
| 00321550 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1/2 Inch (in) Female Pipe Swivel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 1/2 in | N/A 1/2-14 |
| 02131230 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Female Pipe Swivel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 3/4 in | N/A 3/4-14 |
| 02144050 | N/A Brennan 3/4 Inch (in) Female Pipe Rigid x 1 Inch (in) Female Pipe Swivel End Style Straight Adapter | N/A 3/4 in | N/A 3/4-14 | N/A 1 in | N/A 1-11-1/2 |
| 00321566 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 3/4 Inch (in) Female Pipe Swivel End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 3/4 in | N/A 3/4-14 |
| 02480843 | N/A Brennan 1 Inch (in) Female Pipe Rigid x 1 Inch (in) Female Pipe Swivel End Style Straight Adapter | N/A 1 in | N/A 1-11-1/2 | N/A 1 in | N/A 1-11-1/2 |
| 01619212 | N/A Brennan 1-1/4 Inch (in) Female Pipe Rigid x 1-1/4 Inch (in) Female Pipe Swivel End Style Straight Adapter | N/A 1-1/4 in | N/A 1-1/4-11-1/2 | N/A 1-1/4 in | N/A 1-1/4-11-1/2 |
| 02904530 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A |
| 02462252 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1/2 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 1/2 in | N/A |
| 02481910 | N/A Brennan 1/2 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter | N/A 1/2 in | N/A 3/4-16 | N/A 3/4 in | N/A |
| 02480864 | N/A Brennan 5/8 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 5/8 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter | N/A 5/8 in | N/A 7/8-14 | N/A 5/8 in | N/A |
| 02462253 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 3/4 in | N/A |
| 02480866 | N/A Brennan 3/4 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter | N/A 3/4 in | N/A 1-1/16-12 | N/A 1-1/4 in | N/A |
| 02311225 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 3/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 3/4 in | N/A |
| 02462254 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1 in | N/A |
| 02172049 | N/A Brennan 1 Inch (in) Male Joint Industry Council (JIC) 37 Degree Flare x 1-1/4 Inch (in) Code 61 Standard O-Ring Flange End Style Straight Adapter | N/A 1 in | N/A 1-5/16-12 | N/A 1-1/4 in | N/A |