Item # |
Item Name |
Bore Size |
Non-Rotating Accuracy |
Stroke Adjustment Range |
Weight |
|---|---|---|---|---|---|
| 04980345 | N/A SMC® CXS Series 0.7 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.7 kg |
| 03656731 | N/A SMC® CXS Series 0.21 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.21 kg |
| 03827276 | N/A SMC® CXS Series 0.755 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 20 mm25 mm32 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.755 kg |
| 06079017 | N/A SMC® CXS Series 0.84 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.84 kg |
| 04234041 | N/A SMC® CXS Series 0.407 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.407 kg |
| 02764010 | N/A SMC® CXS Series 1.22 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.22 kg |
| 06702766 | N/A SMC® CXS Series 1.465 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.465 kg |
| 04564035 | N/A SMC® CXS Series 0.58 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.58 kg |
| 06131560 | N/A SMC® CXS Series 0.247 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.247 kg |
| 04564066 | N/A SMC® CXS Series 0.222 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.222 kg |
| 02764012 | N/A SMC® CXS Series 0.89 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.89 kg |
| 02692376 | N/A SMC® CXS Series 0.35 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.35 kg |
| 02510957 | N/A SMC® CXS Series 0.247 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.247 kg |
| 02475653 | N/A SMC® CXS Series 0.257 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.257 kg |
| 04564048 | N/A SMC® CXS Series 0.927 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.927 kg |
| 04125065 | N/A SMC® CXS Series 0.365 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.365 kg |
| 03827275 | N/A SMC® CXS Series 0.277 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.277 kg |
| 04980349 | N/A SMC® CXS Series 1.295 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.295 kg |
| 05892604 | N/A SMC® CXS Series 0.58 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.58 kg |
| 06490682 | N/A SMC® CXS Series 1.72 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.72 kg |
| 04046319 | N/A SMC® CXS Series 0.2 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.2 kg |
| 04980344 | N/A SMC® CXS Series 0.645 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.645 kg |
| 04564011 | N/A SMC® CXS Series 0.257 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.257 kg |
| 07841154 | N/A SMC® CXS Series 0.5 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 20 mm25 mm32 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.5 kg |
| 03363856 | N/A SMC® CXS Series 1.065 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 20 mm25 mm32 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.065 kg |