Item # |
Item Name |
Bore Size |
Non-Rotating Accuracy |
Stroke Adjustment Range |
Weight |
|---|---|---|---|---|---|
| 04564024 | N/A SMC® CXS Series 0.542 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.542 kg |
| 02769724 | N/A SMC® CXS Series 0.131 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.131 kg |
| 04564053 | N/A SMC® CXS Series 0.98 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 20 mm25 mm32 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.98 kg |
| 02720345 | N/A SMC® CXS Series 0.297 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.297 kg |
| 04564033 | N/A SMC® CXS Series 0.567 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.567 kg |
| 04429706 | N/A SMC® CXS Series 0.833 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.833 kg |
| 02844406 | N/A SMC® CXS Series 0.445 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.445 kg |
| 04372561 | N/A SMC® CXS Series 0.523 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.523 kg |
| 07995701 | N/A SMC® CXS Series 0.278 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.278 kg |
| 02760721 | N/A SMC® CXS Series 0.755 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.755 kg |
| 09017662 | N/A SMC® CXS Series 0.37 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.37 kg |
| 05173283 | N/A SMC® CXS Series 0.68 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 20 mm25 mm32 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.68 kg |
| 05859208 | N/A SMC® CXS Series 0.237 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.237 kg |
| 03250706 | N/A SMC® CXS Series 0.51 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.51 kg |
| 05964269 | N/A SMC® CXS Series 1.38 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.38 kg |
| 02510959 | N/A SMC® CXS Series 0.317 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.317 kg |
| 02763994 | N/A SMC® CXS Series 0.237 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.237 kg |
| 02857692 | N/A SMC® CXS Series 1.065 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.065 kg |
| 02891359 | N/A SMC® CXS Series 1.17 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.17 kg |
| 07205899 | N/A SMC® CXS Series 0.955 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.955 kg |
| 02945524 | N/A SMC® CXS Series 0.89 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.89 kg |
| 07031662 | N/A SMC® CXS Series 0.617 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.617 kg |
| 02764003 | N/A SMC® CXS Series 0.497 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.497 kg |
| 03695970 | N/A SMC® CXS Series 1.065 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.065 kg |
| 10081017 | N/A SMC® CXS Series 1.257 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.257 kg |