Item # |
Item Name |
Bore Size |
Non-Rotating Accuracy |
Stroke Adjustment Range |
Weight |
|---|---|---|---|---|---|
| 10080957 | N/A SMC® CXS Series 0.657 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.657 kg |
| 10080845 | N/A SMC® CXS Series 0.833 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 20 mm25 mm32 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.833 kg |
| 10080994 | N/A SMC® CXS Series 0.747 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.747 kg |
| 10081066 | N/A SMC® CXS Series 0.927 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.927 kg |
| 10080946 | N/A SMC® CXS Series 0.55 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 20 mm25 mm32 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.55 kg |
| 10080823 | N/A SMC® CXS Series 0.497 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.497 kg |
| 10080937 | N/A SMC® CXS Series 0.617 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 20 mm25 mm32 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.617 kg |
| 10080667 | N/A SMC® CXS Series 0.313 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.313 kg |
| 10080835 | N/A SMC® CXS Series 0.557 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.557 kg |
| 10081270 | N/A SMC® CXS Series 0.168 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.168 kg |
| 10081173 | N/A SMC® CXS Series 1.99 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.99 kg |
| 10080806 | N/A SMC® CXS Series 0.467 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.467 kg |
| 10081034 | N/A SMC® CXS Series 0.7 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 20 mm25 mm32 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.7 kg |
| 10081271 | N/A SMC® CXS Series 0.164 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.164 kg |
| 10080828 | N/A SMC® CXS Series 0.542 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.542 kg |
| 10080963 | N/A SMC® CXS Series 0.605 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 20 mm25 mm32 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.605 kg |
| 10081010 | N/A SMC® CXS Series 1.17 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 20 mm25 mm32 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.17 kg |
| 10080883 | N/A SMC® CXS Series 0.495 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.495 kg |
| 10080766 | N/A SMC® CXS Series 0.397 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.397 kg |
| 10080959 | N/A SMC® CXS Series 0.657 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.657 kg |
| 10080940 | N/A SMC® CXS Series 0.617 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.617 kg |
| 10080924 | N/A SMC® CXS Series 0.583 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.583 kg |
| 10081273 | N/A SMC® CXS Series 0.169 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.169 kg |
| 10081263 | N/A SMC® CXS Series 1.595 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 1.595 kg |
| 10080922 | N/A SMC® CXS Series 0.587 Kilogram (kg) Weight Guided Cylinder with Ball Bushing Bearing | N/A 10 mm15 mm20 mm25 mm32 mm6 mm | N/A ±0.1 º | N/A 0 to -5 mm | N/A 0.587 kg |