Item # |
Item Name |
Manufacturer Part Number |
MINO |
Positioning Repeatability (±) |
Body Size |
|---|---|---|---|---|---|
| 08101072 | N/A SMC® LEFB Series 4.78 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB25T-1000-S3C918 | N/A 11774X05785 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 08490238 | N/A SMC® LEFB Series 10.81 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB32T-1800 | N/A 11774X61021 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125505 | N/A SMC® LEFB Series 11.49 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB32T-2000-S5C918 | N/A 51774X80439 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10124779 | N/A SMC® LEFB Series 1.94 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB16T-600 | N/A 51774X79713 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125074 | N/A SMC® LEFB Series 3.17 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB25T-300-S3 | N/A 51774X80008 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125059 | N/A SMC® LEFB Series 3.17 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB25T-300K | N/A 51774X79993 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125048 | N/A SMC® LEFB Series 2.39 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB25T-300 | N/A 51774X79982 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10124969 | N/A SMC® LEFB Series 5.24 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB25T-1200 | N/A 51774X79903 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125413 | N/A SMC® LEFB Series 9.79 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB32T-1500-R1C917 | N/A 51774X80347 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125554 | N/A SMC® LEFB Series 6.39 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB32T-500-S5 | N/A 51774X80488 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10124992 | N/A SMC® LEFB Series 5.15 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB25T-1500 | N/A 51774X79926 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125495 | N/A SMC® LEFB Series 11.49 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB32T-2000-S3C918 | N/A 51774X80429 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125567 | N/A SMC® LEFB Series 6.73 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB32T-600CNK-S3C918 | N/A 51774X80501 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 08825059 | N/A SMC® LEFB Series 9.3 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB32T-1200B | N/A 11774X12757 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125559 | N/A SMC® LEFB Series 6.73 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB32T-600 | N/A 51774X80493 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125358 | N/A SMC® LEFB Series 8.77 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB32T-1200 | N/A 51774X80292 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10124811 | N/A SMC® LEFB Series 5.24 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB25AT-1200 | N/A 51774X79745 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125124 | N/A SMC® LEFB Series 3.63 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB25T-500-S5AN1D | N/A 51774X80058 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125506 | N/A SMC® LEFB Series 6.24 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB32T-300B | N/A 51774X80440 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10124728 | N/A SMC® LEFB Series 1.19 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB16T-300 | N/A 51774X79662 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10124940 | N/A SMC® LEFB Series 4 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB25T-1000 | N/A 51774X79874 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125474 | N/A SMC® LEFB Series 12.02 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB32T-2000B | N/A 51774X80408 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125438 | N/A SMC® LEFB Series 9.79 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB32T-1500-S3C918 | N/A 51774X80372 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125473 | N/A SMC® LEFB Series 9.9 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB32T-2000 | N/A 51774X80407 | N/A 0.1 | N/A 16 mm25 mm32 mm |
| 10125033 | N/A SMC® LEFB Series 6.3 Kilogram (kg) Weight Belt Drive Actuator | N/A LEFB25T-2000 | N/A 51774X79967 | N/A 0.1 | N/A 16 mm25 mm32 mm |