COMPANY HEADER
Print Back
SMC® LEFB Series Belt Drive Actuators
Unit of Measure
1 2 3 

Item #

Item Name

Manufacturer Part Number

MINO

Positioning Repeatability (±)

Body Size

10125320 N/A SMC® LEFB Series 8.09 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB32T-1000 N/A 51774X80254 N/A 0.1 N/A 16 mm25 mm32 mm
10125484 N/A SMC® LEFB Series 11.49 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB32T-2000-R5 N/A 51774X80418 N/A 0.1 N/A 16 mm25 mm32 mm
10125191 N/A SMC® LEFB Series 4.55 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB25T-900N N/A 51774X80125 N/A 0.1 N/A 16 mm25 mm32 mm
10124742 N/A SMC® LEFB Series 1.55 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB16T-300-S1 N/A 51774X79676 N/A 0.1 N/A 16 mm25 mm32 mm
10124695 N/A SMC® LEFB Series 2.46 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB16AT-1000 N/A 51774X79629 N/A 0.1 N/A 16 mm25 mm32 mm
10124743 N/A SMC® LEFB Series 1.55 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB16T-300-S11N1 N/A 51774X79677 N/A 0.1 N/A 16 mm25 mm32 mm
10125621 N/A SMC® LEFB Series 6.16 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB32T-900 N/A 51774X80555 N/A 0.1 N/A 16 mm25 mm32 mm
10125407 N/A SMC® LEFB Series 9.79 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB32T-1500C-S31P3D N/A 51774X80341 N/A 0.1 N/A 16 mm25 mm32 mm
10124707 N/A SMC® LEFB Series 2.46 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB16T-1000 N/A 51774X79641 N/A 0.1 N/A 16 mm25 mm32 mm
10124730 N/A SMC® LEFB Series 1.67 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB16T-300B N/A 51774X79664 N/A 0.1 N/A 16 mm25 mm32 mm
10125153 N/A SMC® LEFB Series 4.35 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB25T-700BC-S5C917 N/A 51774X80087 N/A 0.1 N/A 16 mm25 mm32 mm
10125189 N/A SMC® LEFB Series 4.55 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB25T-900 N/A 51774X80123 N/A 0.1 N/A 16 mm25 mm32 mm
10124819 N/A SMC® LEFB Series 5.93 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB25AT-1500 N/A 51774X79753 N/A 0.1 N/A 16 mm25 mm32 mm
10125599 N/A SMC® LEFB Series 7.07 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB32T-700-S5C918 N/A 51774X80533 N/A 0.1 N/A 16 mm25 mm32 mm
10125128 N/A SMC® LEFB Series 3.86 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB25T-600 N/A 51774X80062 N/A 0.1 N/A 16 mm25 mm32 mm
10124790 N/A SMC® LEFB Series 1.71 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB16T-700 N/A 51774X79724 N/A 0.1 N/A 16 mm25 mm32 mm
10125086 N/A SMC® LEFB Series 2.85 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB25T-500 N/A 51774X80020 N/A 0.1 N/A 16 mm25 mm32 mm
10124747 N/A SMC® LEFB Series 1.55 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB16T-300-S3 N/A 51774X79681 N/A 0.1 N/A 16 mm25 mm32 mm
10124757 N/A SMC® LEFB Series 1.45 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB16T-500 N/A 51774X79691 N/A 0.1 N/A 16 mm25 mm32 mm
10125151 N/A SMC® LEFB Series 4.09 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB25T-700 N/A 51774X80085 N/A 0.1 N/A 16 mm25 mm32 mm
10125087 N/A SMC® LEFB Series 3.89 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB25T-500B N/A 51774X80021 N/A 0.1 N/A 16 mm25 mm32 mm
10124863 N/A SMC® LEFB Series 3.54 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB25AT-800 N/A 51774X79797 N/A 0.1 N/A 16 mm25 mm32 mm
10125609 N/A SMC® LEFB Series 7.41 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB32T-800 N/A 51774X80543 N/A 0.1 N/A 16 mm25 mm32 mm
10125322 N/A SMC® LEFB Series 8.62 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB32T-1000B N/A 51774X80256 N/A 0.1 N/A 16 mm25 mm32 mm
10341612 N/A SMC® LEFB Series Belt Drive Actuator N/A LEFB32T-1200-R5CE18 N/A 71774X91541 N/A 0.1 N/A 16 mm25 mm32 mm
Unit of Measure
1 2 3