COMPANY HEADER
Print Back
SMC® LEFB Series Belt Drive Actuators
Unit of Measure
1 2 3 

Item #

Item Name

Manufacturer Part Number

MINO

Positioning Repeatability (±)

Body Size

10341680 N/A SMC® LEFB Series Belt Drive Actuator N/A LEFB32T-2000-R3 N/A 71774X91609 N/A 0.1 N/A 16 mm25 mm32 mm
10341774 N/A SMC® LEFB Series Belt Drive Actuator N/A LEFB32T-700-S3AN3 N/A 71774X91703 N/A 0.1 N/A 16 mm25 mm32 mm
10341801 N/A SMC® LEFB Series 6.65 Kilogram (kg) Weight Belt Drive Actuator N/A LEFB32T-900-R3C918 N/A 71774X91730 N/A 0.1 N/A 16 mm25 mm32 mm
10341184 N/A SMC® LEFB Series Belt Drive Actuator N/A LEFB16T-500BNK N/A 71774X91114 N/A 0.1 N/A 16 mm25 mm32 mm
10341627 N/A SMC® LEFB Series Belt Drive Actuator N/A LEFB32T-1500B-R3 N/A 71774X91556 N/A 0.1 N/A 16 mm25 mm32 mm
Unit of Measure
1 2 3