COMPANY HEADER
Print Back
SMC® LEFS Series Ball Screw Drive Actuators
Unit of Measure
« 11 12 13 14 15 

Item #

Item Name

Manufacturer Part Number

MINO

Maximum Stroke Length

Positioning Repeatability (±)

10126658 N/A SMC® LEFS Series 2.49 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25A-100-R5C918 N/A 51774X81592 N/A 50 to 1000 mm N/A 0.02
10126785 N/A SMC® LEFS Series 3.32 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25A-350 N/A 51774X81719 N/A 50 to 1000 mm N/A 0.02
10128227 N/A SMC® LEFS Series 4.74 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32A-50 N/A 51774X83161 N/A 50 to 1000 mm N/A 0.02
10129562 N/A SMC® LEFS Series 11.72 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-1000-R5C918 N/A 51774X84492 N/A 50 to 1000 mm N/A 0.02
10127286 N/A SMC® LEFS Series 4.28 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25B-600B N/A 51774X82220 N/A 50 to 1000 mm N/A 0.02
10129755 N/A SMC® LEFS Series 11.16 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-900 N/A 51774X84684 N/A 50 to 1000 mm N/A 0.02
10127353 N/A SMC® LEFS Series 2.4 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25H-300 N/A 51774X82287 N/A 50 to 1000 mm N/A 0.02
10130058 N/A SMC® LEFS Series 7.24 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RA-200 N/A 51774X84987 N/A 50 to 1000 mm N/A 0.02
10130087 N/A SMC® LEFS Series 11.16 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RA-900 N/A 51774X85016 N/A 50 to 1000 mm N/A 0.02
10127223 N/A SMC® LEFS Series 3.46 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25B-400-R3C917 N/A 51774X82157 N/A 50 to 1000 mm N/A 0.02
10126610 N/A SMC® LEFS Series 1.46 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16RB-150B N/A 51774X81544 N/A 50 to 1000 mm N/A 0.02
10127772 N/A SMC® LEFS Series 3.16 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RB-200B N/A 51774X82706 N/A 50 to 1000 mm N/A 0.02
10127833 N/A SMC® LEFS Series 3.18 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RH-300 N/A 51774X82767 N/A 50 to 1000 mm N/A 0.02
10129719 N/A SMC® LEFS Series 9.48 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-600-R3C918 N/A 51774X84648 N/A 50 to 1000 mm N/A 0.02
10126627 N/A SMC® LEFS Series 1.56 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16RB-300 N/A 51774X81561 N/A 50 to 1000 mm N/A 0.02
10126896 N/A SMC® LEFS Series 3.88 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25A-550 N/A 51774X81830 N/A 50 to 1000 mm N/A 0.02
10126130 N/A SMC® LEFS Series 1.21 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16A-300 N/A 51774X81064 N/A 50 to 1000 mm N/A 0.02
10127390 N/A SMC® LEFS Series 3.8 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25H-800 N/A 51774X82324 N/A 50 to 1000 mm N/A 0.02
10129682 N/A SMC® LEFS Series 9.17 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-450B N/A 51774X84611 N/A 50 to 1000 mm N/A 0.02
10127832 N/A SMC® LEFS Series 3.04 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RH-250K-R5C918 N/A 51774X82766 N/A 50 to 1000 mm N/A 0.02
10129514 N/A SMC® LEFS Series 11.41 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-850B N/A 51774X84444 N/A 50 to 1000 mm N/A 0.02
10128556 N/A SMC® LEFS Series 7.74 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32B-800 N/A 51774X83489 N/A 50 to 1000 mm N/A 0.02
10127610 N/A SMC® LEFS Series 2.62 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RA-100-R3C918 N/A 51774X82544 N/A 50 to 1000 mm N/A 0.02
10127618 N/A SMC® LEFS Series 2.9 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RA-200 N/A 51774X82552 N/A 50 to 1000 mm N/A 0.02
10127363 N/A SMC® LEFS Series 3.46 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25H-400 N/A 51774X82297 N/A 50 to 1000 mm N/A 0.02
Unit of Measure
« 11 12 13 14 15