COMPANY HEADER
Print Back
SMC® LEFS Series Ball Screw Drive Actuators
Unit of Measure
« 11 12 13 14 15 

Item #

Item Name

Manufacturer Part Number

MINO

Maximum Stroke Length

Positioning Repeatability (±)

10128599 N/A SMC® LEFS Series 5.34 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32H-200 N/A 51774X83532 N/A 50 to 1000 mm N/A 0.02
10126422 N/A SMC® LEFS Series 1.26 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16LA-100 N/A 51774X81356 N/A 50 to 1000 mm N/A 0.02
10129314 N/A SMC® LEFS Series 11.72 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-1000-S5C918 N/A 51774X84245 N/A 50 to 1000 mm N/A 0.02
10126603 N/A SMC® LEFS Series 1.38 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16RB-100B N/A 51774X81537 N/A 50 to 1000 mm N/A 0.02
10127175 N/A SMC® LEFS Series 1.26 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25B-300B-R5C918 N/A 51774X82109 N/A 50 to 1000 mm N/A 0.02
10126485 N/A SMC® LEFS Series 1.49 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16LB-250 N/A 51774X81419 N/A 50 to 1000 mm N/A 0.02
10126634 N/A SMC® LEFS Series 1.19 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16RB-50 N/A 51774X81568 N/A 50 to 1000 mm N/A 0.02
10129851 N/A SMC® LEFS Series 12.84 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40LA-1200-S1 N/A 51774X84780 N/A 50 to 1000 mm N/A 0.02
10127385 N/A SMC® LEFS Series 4.16 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25H-650 N/A 51774X82319 N/A 50 to 1000 mm N/A 0.02
10127003 N/A SMC® LEFS Series 3.32 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25AA-350-R56P5D N/A 51774X81937 N/A 50 to 1000 mm N/A 0.02
10128392 N/A SMC® LEFS Series 5.67 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32B-150B-RAC918 N/A 51774X83326 N/A 50 to 1000 mm N/A 0.02
10128993 N/A SMC® LEFS Series 7.74 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32RA-800 N/A 51774X83926 N/A 50 to 1000 mm N/A 0.02
10129661 N/A SMC® LEFS Series 8.08 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-350 N/A 51774X84590 N/A 50 to 1000 mm N/A 0.02
10126975 N/A SMC® LEFS Series 2.76 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25AA-150 N/A 51774X81909 N/A 50 to 1000 mm N/A 0.02
10129635 N/A SMC® LEFS Series 6.21 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-300 N/A 51774X84564 N/A 50 to 1000 mm N/A 0.02
10129080 N/A SMC® LEFS Series 5.74 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32RH-300 N/A 51774X84012 N/A 50 to 1000 mm N/A 0.02
10128361 N/A SMC® LEFS Series 8.54 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32B-1000 N/A 51774X83295 N/A 50 to 1000 mm N/A 0.02
10129276 N/A SMC® LEFS Series 10.13 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-1000 N/A 51774X84207 N/A 50 to 1000 mm N/A 0.02
10126405 N/A SMC® LEFS Series 1.86 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16B-500 N/A 51774X81339 N/A 50 to 1000 mm N/A 0.02
10126560 N/A SMC® LEFS Series 1.71 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16RA-400-S11P1D N/A 51774X81494 N/A 50 to 1000 mm N/A 0.02
10129374 N/A SMC® LEFS Series 8.33 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-300B N/A 51774X84305 N/A 50 to 1000 mm N/A 0.02
10126482 N/A SMC® LEFS Series 1.41 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16LB-200 N/A 51774X81416 N/A 50 to 1000 mm N/A 0.02
10128704 N/A SMC® LEFS Series 5.34 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32LB-200 N/A 51774X83637 N/A 50 to 1000 mm N/A 0.02
10127318 N/A SMC® LEFS Series 4.58 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25B-800 N/A 51774X82252 N/A 50 to 1000 mm N/A 0.02
10129821 N/A SMC® LEFS Series 9.76 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40H-650 N/A 51774X84750 N/A 50 to 1000 mm N/A 0.02
Unit of Measure
« 11 12 13 14 15