COMPANY HEADER
Print Back
SMC® LEFS Series Ball Screw Drive Actuators
Unit of Measure
« 11 12 13 14 15 

Item #

Item Name

Manufacturer Part Number

MINO

Maximum Stroke Length

Positioning Repeatability (±)

10127079 N/A SMC® LEFS Series 3.74 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25AB-500-R36N3D N/A 51774X82013 N/A 50 to 1000 mm N/A 0.02
10126873 N/A SMC® LEFS Series 3.74 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25A-500-R3C918 N/A 51774X81807 N/A 50 to 1000 mm N/A 0.02
10127058 N/A SMC® LEFS Series 3.18 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25AB-300 N/A 51774X81992 N/A 50 to 1000 mm N/A 0.02
10126025 N/A SMC® LEFS Series 1.26 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16A-100 N/A 51774X80959 N/A 50 to 1000 mm N/A 0.02
10130099 N/A SMC® LEFS Series 13.37 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RB-1200B-S3C918 N/A 51774X85028 N/A 50 to 1000 mm N/A 0.02
10126321 N/A SMC® LEFS Series 1.41 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16B-200 N/A 51774X81255 N/A 50 to 1000 mm N/A 0.02
10127780 N/A SMC® LEFS Series 3.44 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RB-300B N/A 51774X82714 N/A 50 to 1000 mm N/A 0.02
10129885 N/A SMC® LEFS Series 7.8 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40LB-300 N/A 51774X84814 N/A 50 to 1000 mm N/A 0.02
10127129 N/A SMC® LEFS Series 2.12 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25B-200 N/A 51774X82063 N/A 50 to 1000 mm N/A 0.02
10126446 N/A SMC® LEFS Series 1.19 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16LA-50 N/A 51774X81380 N/A 50 to 1000 mm N/A 0.02
10129795 N/A SMC® LEFS Series 7.8 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40H-300 N/A 51774X84724 N/A 50 to 1000 mm N/A 0.02
10126708 N/A SMC® LEFS Series 2.9 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25A-200-R3C918 N/A 51774X81642 N/A 50 to 1000 mm N/A 0.02
10126982 N/A SMC® LEFS Series 2.9 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25AA-200-R36P1D N/A 51774X81916 N/A 50 to 1000 mm N/A 0.02
10130068 N/A SMC® LEFS Series 8.36 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RA-400 N/A 51774X84997 N/A 50 to 1000 mm N/A 0.02
10128397 N/A SMC® LEFS Series 5.87 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32B-200B N/A 51774X83331 N/A 50 to 1000 mm N/A 0.02
10127835 N/A SMC® LEFS Series 2.96 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RH-500 N/A 51774X82769 N/A 50 to 1000 mm N/A 0.02
10127751 N/A SMC® LEFS Series 3.44 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RAB-300B N/A 51774X82685 N/A 50 to 1000 mm N/A 0.02
10126194 N/A SMC® LEFS Series 1.19 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16A-50 N/A 51774X81128 N/A 50 to 1000 mm N/A 0.02
10130049 N/A SMC® LEFS Series 12.84 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RA-1200 N/A 51774X84978 N/A 50 to 1000 mm N/A 0.02
10126169 N/A SMC® LEFS Series 1.71 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16A-400-R1 N/A 51774X81103 N/A 50 to 1000 mm N/A 0.02
10127071 N/A SMC® LEFS Series 3.86 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25AB-450BK-R56P3D N/A 51774X82005 N/A 50 to 1000 mm N/A 0.02
10127602 N/A SMC® LEFS Series 2.62 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RA-100 N/A 51774X82536 N/A 50 to 1000 mm N/A 0.02
10129823 N/A SMC® LEFS Series 10.04 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40H-700 N/A 51774X84752 N/A 50 to 1000 mm N/A 0.02
10129007 N/A SMC® LEFS Series 8.54 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32RB-1000 N/A 51774X83940 N/A 50 to 1000 mm N/A 0.02
10130194 N/A SMC® LEFS Series 9.73 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RH-550BC-S5CL18 N/A 51774X85122 N/A 50 to 1000 mm N/A 0.02
Unit of Measure
« 11 12 13 14 15