COMPANY HEADER
Print Back
SMC® LEFS Series Ball Screw Drive Actuators
Unit of Measure
« 11 12 13 14 15 

Item #

Item Name

Manufacturer Part Number

MINO

Maximum Stroke Length

Positioning Repeatability (±)

10344458 N/A SMC® LEFS Series Ball Screw Drive Actuator N/A LEFS25RAA-200 N/A 71774X94378 N/A 50 to 1000 mm N/A 0.02
10344561 N/A SMC® LEFS Series Ball Screw Drive Actuator N/A LEFS25RB-250 N/A 71774X94481 N/A 50 to 1000 mm N/A 0.02
10345100 N/A SMC® LEFS Series Ball Screw Drive Actuator N/A LEFS32A-100-S3AN3 N/A 71774X95018 N/A 50 to 1000 mm N/A 0.02
10347156 N/A SMC® LEFS Series Ball Screw Drive Actuator N/A LEFS40RA-600 N/A 71774X97074 N/A 50 to 1000 mm N/A 0.02
10347202 N/A SMC® LEFS Series Ball Screw Drive Actuator N/A LEFS40RB-300 N/A 71774X97120 N/A 50 to 1000 mm N/A 0.02
10342515 N/A SMC® LEFS Series Ball Screw Drive Actuator N/A LEFS16B-50-S3AN1D N/A 71774X92441 N/A 50 to 1000 mm N/A 0.02
10342830 N/A SMC® LEFS Series Ball Screw Drive Actuator N/A LEFS16RA-50 N/A 71774X92756 N/A 50 to 1000 mm N/A 0.02
10342933 N/A SMC® LEFS Series Ball Screw Drive Actuator N/A LEFS16RB-200B N/A 71774X92858 N/A 50 to 1000 mm N/A 0.02
10343555 N/A SMC® LEFS Series Ball Screw Drive Actuator N/A LEFS25AH-400 N/A 71774X93479 N/A 50 to 1000 mm N/A 0.02
Unit of Measure
« 11 12 13 14 15