COMPANY HEADER
Print Back
SMC® LEFS Series Ball Screw Drive Actuators
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

MINO

Maximum Stroke Length

Positioning Repeatability (±)

10128603 N/A SMC® LEFS Series 3.95 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32H-250 N/A 51774X83536 N/A 50 to 1000 mm N/A 0.02
10128666 N/A SMC® LEFS Series 4.55 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32LA-400 N/A 51774X83599 N/A 50 to 1000 mm N/A 0.02
10129789 N/A SMC® LEFS Series 6.96 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40H-150 N/A 51774X84718 N/A 50 to 1000 mm N/A 0.02
10128888 N/A SMC® LEFS Series 4.94 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32RA-100 N/A 51774X83821 N/A 50 to 1000 mm N/A 0.02
10129708 N/A SMC® LEFS Series 10.01 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-600B N/A 51774X84637 N/A 50 to 1000 mm N/A 0.02
10126224 N/A SMC® LEFS Series 0.98 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16AA-150 N/A 51774X81158 N/A 50 to 1000 mm N/A 0.02
10126117 N/A SMC® LEFS Series 1.49 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16A-250N N/A 51774X81051 N/A 50 to 1000 mm N/A 0.02
10126619 N/A SMC® LEFS Series 1.49 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16RB-250 N/A 51774X81553 N/A 50 to 1000 mm N/A 0.02
10129610 N/A SMC® LEFS Series 5.65 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-200 N/A 51774X84539 N/A 50 to 1000 mm N/A 0.02
10128585 N/A SMC® LEFS Series 4.94 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32H-100 N/A 51774X83518 N/A 50 to 1000 mm N/A 0.02
10128149 N/A SMC® LEFS Series 5.74 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32A-300-R3 N/A 51774X83083 N/A 50 to 1000 mm N/A 0.02
10126383 N/A SMC® LEFS Series 1.64 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16B-350 N/A 51774X81317 N/A 50 to 1000 mm N/A 0.02
10126667 N/A SMC® LEFS Series 3.02 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25A-150B N/A 51774X81601 N/A 50 to 1000 mm N/A 0.02
10129372 N/A SMC® LEFS Series 6.21 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-300 N/A 51774X84303 N/A 50 to 1000 mm N/A 0.02
10129577 N/A SMC® LEFS Series 11.25 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-1200 N/A 51774X84507 N/A 50 to 1000 mm N/A 0.02
10128618 N/A SMC® LEFS Series 6.54 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32H-500 N/A 51774X83551 N/A 50 to 1000 mm N/A 0.02
10128098 N/A SMC® LEFS Series 5.87 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32A-200B N/A 51774X83032 N/A 50 to 1000 mm N/A 0.02
10127377 N/A SMC® LEFS Series 3.24 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25H-600 N/A 51774X82311 N/A 50 to 1000 mm N/A 0.02
10127474 N/A SMC® LEFS Series 3.32 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25LB-350 N/A 51774X82408 N/A 50 to 1000 mm N/A 0.02
10127367 N/A SMC® LEFS Series 1.7 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25H-50 N/A 51774X82301 N/A 50 to 1000 mm N/A 0.02
10127418 N/A SMC® LEFS Series 3.74 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25LA-500 N/A 51774X82352 N/A 50 to 1000 mm N/A 0.02
10127064 N/A SMC® LEFS Series 3.46 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25AB-400 N/A 51774X81998 N/A 50 to 1000 mm N/A 0.02
10126447 N/A SMC® LEFS Series 1.86 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16LA-500 N/A 51774X81381 N/A 50 to 1000 mm N/A 0.02
10129771 N/A SMC® LEFS Series 10.13 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40H-1000 N/A 51774X84700 N/A 50 to 1000 mm N/A 0.02
10129693 N/A SMC® LEFS Series 7.33 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-500 N/A 51774X84622 N/A 50 to 1000 mm N/A 0.02
Unit of Measure
« 6 7 8 9 10 »