COMPANY HEADER
Print Back
SMC® LEFS Series Ball Screw Drive Actuators
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

MINO

Maximum Stroke Length

Positioning Repeatability (±)

10129064 N/A SMC® LEFS Series 7.54 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32RB-750 N/A 51774X83996 N/A 50 to 1000 mm N/A 0.02
10127308 N/A SMC® LEFS Series 4.3 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25B-700C-S5C918 N/A 51774X82242 N/A 50 to 1000 mm N/A 0.02
10128282 N/A SMC® LEFS Series 5.55 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32A-650 N/A 51774X83216 N/A 50 to 1000 mm N/A 0.02
10127291 N/A SMC® LEFS Series 4.02 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25B-600N-S1C918 N/A 51774X82225 N/A 50 to 1000 mm N/A 0.02
10129852 N/A SMC® LEFS Series 7.8 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40LA-300 N/A 51774X84781 N/A 50 to 1000 mm N/A 0.02
10130097 N/A SMC® LEFS Series 12.84 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RB-1200 N/A 51774X85026 N/A 50 to 1000 mm N/A 0.02
10126425 N/A SMC® LEFS Series 1.34 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16LA-150 N/A 51774X81359 N/A 50 to 1000 mm N/A 0.02
10127656 N/A SMC® LEFS Series 3.74 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RA-500 N/A 51774X82590 N/A 50 to 1000 mm N/A 0.02
10127351 N/A SMC® LEFS Series 3.04 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25H-250 N/A 51774X82285 N/A 50 to 1000 mm N/A 0.02
10126399 N/A SMC® LEFS Series 1.71 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16B-400-S51P1 N/A 51774X81333 N/A 50 to 1000 mm N/A 0.02
10127012 N/A SMC® LEFS Series 3.74 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25AA-500 N/A 51774X81946 N/A 50 to 1000 mm N/A 0.02
10127648 N/A SMC® LEFS Series 3.46 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RA-400 N/A 51774X82582 N/A 50 to 1000 mm N/A 0.02
10128121 N/A SMC® LEFS Series 5.54 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32A-250 N/A 51774X83055 N/A 50 to 1000 mm N/A 0.02
10129403 N/A SMC® LEFS Series 8.36 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-400 N/A 51774X84334 N/A 50 to 1000 mm N/A 0.02
10126988 N/A SMC® LEFS Series 3.04 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25AA-250 N/A 51774X81922 N/A 50 to 1000 mm N/A 0.02
10126034 N/A SMC® LEFS Series 1.26 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16A-100-R3C918 N/A 51774X80968 N/A 50 to 1000 mm N/A 0.02
10129318 N/A SMC® LEFS Series 12.84 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-1200 N/A 51774X84249 N/A 50 to 1000 mm N/A 0.02
10129810 N/A SMC® LEFS Series 8.92 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40H-500 N/A 51774X84739 N/A 50 to 1000 mm N/A 0.02
10128607 N/A SMC® LEFS Series 4.15 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32H-300 N/A 51774X83540 N/A 50 to 1000 mm N/A 0.02
10127752 N/A SMC® LEFS Series 3.32 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RAB-350 N/A 51774X82686 N/A 50 to 1000 mm N/A 0.02
10128484 N/A SMC® LEFS Series 7.07 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32B-500B-R8C918 N/A 51774X83417 N/A 50 to 1000 mm N/A 0.02
10126520 N/A SMC® LEFS Series 1.41 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16RA-200 N/A 51774X81454 N/A 50 to 1000 mm N/A 0.02
10129727 N/A SMC® LEFS Series 10.57 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-700B N/A 51774X84656 N/A 50 to 1000 mm N/A 0.02
10129419 N/A SMC® LEFS Series 7.33 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40A-500 N/A 51774X84350 N/A 50 to 1000 mm N/A 0.02
10127704 N/A SMC® LEFS Series 2.62 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RAA-100C-R1 N/A 51774X82638 N/A 50 to 1000 mm N/A 0.02
Unit of Measure
« 6 7 8 9 10 »