COMPANY HEADER
Print Back
SMC® LEFS Series Ball Screw Drive Actuators
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

MINO

Maximum Stroke Length

Positioning Repeatability (±)

10127200 N/A SMC® LEFS Series 3.32 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25B-350 N/A 51774X82134 N/A 50 to 1000 mm N/A 0.02
10129622 N/A SMC® LEFS Series 7.24 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-200-R5C918 N/A 51774X84551 N/A 50 to 1000 mm N/A 0.02
10129791 N/A SMC® LEFS Series 7.24 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40H-200 N/A 51774X84720 N/A 50 to 1000 mm N/A 0.02
10126956 N/A SMC® LEFS Series 4.58 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25A-800 N/A 51774X81890 N/A 50 to 1000 mm N/A 0.02
10129065 N/A SMC® LEFS Series 8.27 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32RB-800B N/A 51774X83997 N/A 50 to 1000 mm N/A 0.02
10127793 N/A SMC® LEFS Series 3.32 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RB-350 N/A 51774X82727 N/A 50 to 1000 mm N/A 0.02
10126609 N/A SMC® LEFS Series 1.34 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16RB-150 N/A 51774X81543 N/A 50 to 1000 mm N/A 0.02
10128218 N/A SMC® LEFS Series 6.34 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32A-450CK-S5CE18 N/A 51774X83152 N/A 50 to 1000 mm N/A 0.02
10130191 N/A SMC® LEFS Series 8.92 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RH-500 N/A 51774X85119 N/A 50 to 1000 mm N/A 0.02
10128657 N/A SMC® LEFS Series 5.74 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32LA-300-R5C917 N/A 51774X83590 N/A 50 to 1000 mm N/A 0.02
10130182 N/A SMC® LEFS Series 8.05 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RH-250 N/A 51774X85111 N/A 50 to 1000 mm N/A 0.02
10127670 N/A SMC® LEFS Series 2.74 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25RA-50B-S51P5D N/A 51774X82604 N/A 50 to 1000 mm N/A 0.02
10126350 N/A SMC® LEFS Series 1.49 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS16B-250 N/A 51774X81284 N/A 50 to 1000 mm N/A 0.02
10127209 N/A SMC® LEFS Series 3.72 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25B-400B N/A 51774X82143 N/A 50 to 1000 mm N/A 0.02
10129611 N/A SMC® LEFS Series 7.77 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-200B N/A 51774X84540 N/A 50 to 1000 mm N/A 0.02
10129086 N/A SMC® LEFS Series 6.94 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32RH-600 N/A 51774X84018 N/A 50 to 1000 mm N/A 0.02
10130042 N/A SMC® LEFS Series 11.72 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RA-1000 N/A 51774X84971 N/A 50 to 1000 mm N/A 0.02
10128724 N/A SMC® LEFS Series 7.34 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32LB-700 N/A 51774X83657 N/A 50 to 1000 mm N/A 0.02
10126709 N/A SMC® LEFS Series 2.9 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25A-200-R5 N/A 51774X81643 N/A 50 to 1000 mm N/A 0.02
10129596 N/A SMC® LEFS Series 7.49 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40B-150B-S5C918 N/A 51774X84526 N/A 50 to 1000 mm N/A 0.02
10129026 N/A SMC® LEFS Series 5.54 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32RB-250 N/A 51774X83959 N/A 50 to 1000 mm N/A 0.02
10128430 N/A SMC® LEFS Series 4.15 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS32B-300 N/A 51774X83364 N/A 50 to 1000 mm N/A 0.02
10127484 N/A SMC® LEFS Series 3.74 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25LB-500 N/A 51774X82418 N/A 50 to 1000 mm N/A 0.02
10127215 N/A SMC® LEFS Series 3.46 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS25B-400C-S5C918 N/A 51774X82149 N/A 50 to 1000 mm N/A 0.02
10130045 N/A SMC® LEFS Series 11.72 Kilogram (kg) Weight Ball Screw Drive Actuator N/A LEFS40RA-1000-R3C918 N/A 51774X84974 N/A 50 to 1000 mm N/A 0.02
Unit of Measure
 1 2 3 4 5 »