Item # |
Item Name |
Bearings |
Bore Diameter |
Series |
Weight |
|---|---|---|---|---|---|
| 10157279 | N/A SMC® MGG Series 2 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 20 mm | N/A MGG | N/A 2 kg |
| 10157295 | N/A SMC® MGG Series 2 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 20 mm | N/A MGG | N/A 2 kg |
| 10157303 | N/A SMC® MGG Series 2.137 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 2.137 kg |
| 10157308 | N/A SMC® MGG Series 2.147 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 2.147 kg |
| 10157316 | N/A SMC® MGG Series 2.233 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 2.233 kg |
| 10157321 | N/A SMC® MGG Series 2.417 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 2.417 kg |
| 10157322 | N/A SMC® MGG Series 2.291 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 20 mm | N/A MGG | N/A 2.291 kg |
| 10157331 | N/A SMC® MGG Series 2.577 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 20 mm | N/A MGG | N/A 2.577 kg |
| 10157333 | N/A SMC® MGG Series 2.581 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 2.581 kg |
| 10157348 | N/A SMC® MGG Series 2.997 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 2.997 kg |
| 10157350 | N/A SMC® MGG Series 2 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 20 mm | N/A MGG | N/A 2 kg |
| 10157417 | N/A SMC® MGG Series 3.994 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 3.994 kg |
| 10157420 | N/A SMC® MGG Series 4.038 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 25 mm | N/A MGG | N/A 4.038 kg |
| 10157430 | N/A SMC® MGG Series 4.208 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 4.208 kg |
| 10157439 | N/A SMC® MGG Series 3.296 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 3.296 kg |
| 10157440 | N/A SMC® MGG Series 3.296 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 3.296 kg |
| 10157450 | N/A SMC® MGG Series Guided Cylinder | N/A | N/A | N/A MGG | N/A |
| 10157458 | N/A SMC® MGG Series 3.16 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 25 mm | N/A MGG | N/A 3.16 kg |
| 10157495 | N/A SMC® MGG Series 4.038 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 25 mm | N/A MGG | N/A 4.038 kg |
| 10157501 | N/A SMC® MGG Series 4.268 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 4.268 kg |
| 10157509 | N/A SMC® MGG Series 3.16 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 25 mm | N/A MGG | N/A 3.16 kg |
| 10157518 | N/A SMC® MGG Series 4.34 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 32 mm | N/A MGG | N/A 4.34 kg |
| 10157560 | N/A SMC® MGG Series 4.985 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 4.985 kg |
| 10157639 | N/A SMC® MGG Series 6.879 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 32 mm | N/A MGG | N/A 6.879 kg |
| 10157652 | N/A SMC® MGG Series 4.34 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 32 mm | N/A MGG | N/A 4.34 kg |