COMPANY HEADER
Print Back
SMC® MGG Series 5.109 Kilogram (kg) Weight Guided Cylinder (10157709)
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Bearings

Bore Diameter

Series

Weight

10158279 N/A SMC® MGG Series 35.774 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 35.774 kg
10158283 N/A SMC® MGG Series 36.884 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 80 mm N/A MGG N/A 36.884 kg
10158296 N/A SMC® MGG Series 28.54 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 28.54 kg
10158301 N/A SMC® MGG Series 29.65 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 80 mm N/A MGG N/A 29.65 kg
10158302 N/A SMC® MGG Series 29.65 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 80 mm N/A MGG N/A 29.65 kg
10158307 N/A SMC® MGG Series 31.87 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 80 mm N/A MGG N/A 31.87 kg
10158308 N/A SMC® MGG Series 32.98 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 80 mm N/A MGG N/A 32.98 kg
10158311 N/A SMC® MGG Series 35.774 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 35.774 kg
10158312 N/A SMC® MGG Series 37.994 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 37.994 kg
10158321 N/A SMC® MGG Series 28.54 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 28.54 kg
10158352 N/A SMC® MGG Series 2.72 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 20 mm N/A MGG N/A 2.72 kg
10158372 N/A SMC® MGG Series 4.418 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 4.418 kg
10158377 N/A SMC® MGG Series 4.734 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 4.734 kg
10158386 N/A SMC® MGG Series 5.428 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 5.428 kg
10158396 N/A SMC® MGG Series 4.488 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 4.488 kg
10158415 N/A SMC® MGG Series 6.139 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 6.139 kg
10158418 N/A SMC® MGG Series 6.389 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 6.389 kg
10158435 N/A SMC® MGG Series 5.37 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 32 mm N/A MGG N/A 5.37 kg
10158438 N/A SMC® MGG Series 5.889 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 32 mm N/A MGG N/A 5.889 kg
10158447 N/A SMC® MGG Series 7.159 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 7.159 kg
10158458 N/A SMC® MGG Series 11.011 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 40 mm N/A MGG N/A 11.011 kg
10158492 N/A SMC® MGG Series 15.041 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 15.041 kg
10158495 N/A SMC® MGG Series 15.841 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 15.841 kg
10158497 N/A SMC® MGG Series 26.491 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 26.491 kg
10158500 N/A SMC® MGG Series 16 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 50 mm N/A MGG N/A 16 kg
Unit of Measure
« 6 7 8 9