Item # |
Item Name |
Bearings |
Bore Diameter |
Series |
Weight |
|---|---|---|---|---|---|
| 05560255 | N/A SMC® MGG Series 16.631 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 16.631 kg |
| 06844157 | N/A SMC® MGG Series 17.241 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 50 mm | N/A MGG | N/A 17.241 kg |
| 06285832 | N/A SMC® MGG Series 37.994 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 37.994 kg |
| 07715975 | N/A SMC® MGG Series 4.378 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 25 mm | N/A MGG | N/A 4.378 kg |
| 06389797 | N/A SMC® MGG Series 1.99 Kilogram (kg) Weight Guided Cylinder | N/A Slide Bearing | N/A 20 mm | N/A MGG | N/A 1.99 kg |
| 07869998 | N/A SMC® MGG Series 35.009 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 35.009 kg |
| 07958362 | N/A SMC® MGG Series 27.83 Kilogram (kg) Weight Guided Cylinder | N/A Slide Bearing | N/A 80 mm | N/A MGG | N/A 27.83 kg |
| 06972554 | N/A SMC® MGG Series 42.454 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 42.454 kg |
| 10363830 | N/A SMC® MGG Series Guided Cylinder | N/A | N/A | N/A MGG | N/A |
| 10157406 | N/A SMC® MGG Series 3.688 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 25 mm | N/A MGG | N/A 3.688 kg |
| 10157493 | N/A SMC® MGG Series 3.928 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 3.928 kg |
| 10158420 | N/A SMC® MGG Series 6.909 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 6.909 kg |
| 10158637 | N/A SMC® MGG Series 57.888 Kilogram (kg) Weight Guided Cylinder | N/A Slide Bearing | N/A 100 mm | N/A MGG | N/A 57.888 kg |
| 07883432 | N/A SMC® MGG Series 56.028 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 56.028 kg |