Item # |
Item Name |
Bearings |
Bore Diameter |
Series |
Weight |
|---|---|---|---|---|---|
| 10158116 | N/A SMC® MGG Series 16.021 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 16.021 kg |
| 10158122 | N/A SMC® MGG Series 16.631 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 16.631 kg |
| 10158131 | N/A SMC® MGG Series 17.851 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 50 mm | N/A MGG | N/A 17.851 kg |
| 10158146 | N/A SMC® MGG Series 20.291 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 50 mm | N/A MGG | N/A 20.291 kg |
| 10158149 | N/A SMC® MGG Series 12.85 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 50 mm | N/A MGG | N/A 12.85 kg |
| 10158162 | N/A SMC® MGG Series 19.196 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 19.196 kg |
| 10158174 | N/A SMC® MGG Series 20.7 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 63 mm | N/A MGG | N/A 20.7 kg |
| 10158177 | N/A SMC® MGG Series 21.24 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 21.24 kg |
| 10158180 | N/A SMC® MGG Series 21.789 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 21.789 kg |
| 10158182 | N/A SMC® MGG Series 24.349 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 24.349 kg |
| 10158185 | N/A SMC® MGG Series 24.889 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 24.889 kg |
| 10158200 | N/A SMC® MGG Series 30.089 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 30.089 kg |
| 10158203 | N/A SMC® MGG Series 31.729 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 31.729 kg |
| 10158211 | N/A SMC® MGG Series 22.845 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 22.845 kg |
| 10158214 | N/A SMC® MGG Series 18.24 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 63 mm | N/A MGG | N/A 18.24 kg |
| 10158229 | N/A SMC® MGG Series 19.88 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 63 mm | N/A MGG | N/A 19.88 kg |
| 10158231 | N/A SMC® MGG Series 19.88 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 63 mm | N/A MGG | N/A 19.88 kg |
| 10158237 | N/A SMC® MGG Series 21.789 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 21.789 kg |
| 10158244 | N/A SMC® MGG Series 22.709 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 63 mm | N/A MGG | N/A 22.709 kg |
| 10158246 | N/A SMC® MGG Series Guided Cylinder | N/A | N/A | N/A MGG | N/A |
| 10158255 | N/A SMC® MGG Series 26.809 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 63 mm | N/A MGG | N/A 26.809 kg |
| 10158263 | N/A SMC® MGG Series 18.24 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 63 mm | N/A MGG | N/A 18.24 kg |
| 10158269 | N/A SMC® MGG Series 28.54 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 28.54 kg |
| 10158273 | N/A SMC® MGG Series 29.65 Kilogram (kg) Weight Guided Cylinder | N/A Ball Bushing Bearing | N/A 80 mm | N/A MGG | N/A 29.65 kg |
| 10158278 | N/A SMC® MGG Series 34.28 Kilogram (kg) Weight Guided Cylinder | N/A | N/A | N/A MGG | N/A 34.28 kg |