COMPANY HEADER
Print Back
SMC® MGG Series 5.109 Kilogram (kg) Weight Guided Cylinder (10157709)
Unit of Measure
« 6 7 8 9 

Item #

Item Name

Bearings

Bore Diameter

Series

Weight

05560255 N/A SMC® MGG Series 16.631 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 16.631 kg
06844157 N/A SMC® MGG Series 17.241 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 50 mm N/A MGG N/A 17.241 kg
06285832 N/A SMC® MGG Series 37.994 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 37.994 kg
07715975 N/A SMC® MGG Series 4.378 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 25 mm N/A MGG N/A 4.378 kg
06389797 N/A SMC® MGG Series 1.99 Kilogram (kg) Weight Guided Cylinder N/A Slide Bearing N/A 20 mm N/A MGG N/A 1.99 kg
07869998 N/A SMC® MGG Series 35.009 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 35.009 kg
07958362 N/A SMC® MGG Series 27.83 Kilogram (kg) Weight Guided Cylinder N/A Slide Bearing N/A 80 mm N/A MGG N/A 27.83 kg
06972554 N/A SMC® MGG Series 42.454 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 42.454 kg
10363830 N/A SMC® MGG Series Guided Cylinder N/A N/A N/A MGG N/A
10157406 N/A SMC® MGG Series 3.688 Kilogram (kg) Weight Guided Cylinder N/A Ball Bushing Bearing N/A 25 mm N/A MGG N/A 3.688 kg
10157493 N/A SMC® MGG Series 3.928 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 3.928 kg
10158420 N/A SMC® MGG Series 6.909 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 6.909 kg
10158637 N/A SMC® MGG Series 57.888 Kilogram (kg) Weight Guided Cylinder N/A Slide Bearing N/A 100 mm N/A MGG N/A 57.888 kg
07883432 N/A SMC® MGG Series 56.028 Kilogram (kg) Weight Guided Cylinder N/A N/A N/A MGG N/A 56.028 kg
Unit of Measure
« 6 7 8 9