COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

10192478 N/A SMC® MSQ Series 7786 Gram (g) Weight Rotary Table N/A MSQB200R-M9PSDPC-XF N/A N/A N/A 7786 g
10192485 N/A SMC® MSQ Series 7786 Gram (g) Weight Rotary Table N/A MSQB200R-M9PW-XN N/A N/A N/A 7786 g
10192490 N/A SMC® MSQ Series 1000 Gram (g) Weight Rotary Table N/A MSQB20A-A93 N/A N/A N/A 1000 g
10192492 N/A SMC® MSQ Series 1000 Gram (g) Weight Rotary Table N/A MSQB20A-A93VL N/A N/A N/A 1000 g
10192493 N/A SMC® MSQ Series 1066 Gram (g) Weight Rotary Table N/A MSQB20A-M9B N/A N/A N/A 1066 g
10192495 N/A SMC® MSQ Series 1066 Gram (g) Weight Rotary Table N/A MSQB20A-M9BM N/A N/A N/A 1066 g
10192497 N/A SMC® MSQ Series 1066 Gram (g) Weight Rotary Table N/A MSQB20A-M9BW N/A N/A N/A 1066 g
10192499 N/A SMC® MSQ Series 1066 Gram (g) Weight Rotary Table N/A MSQB20A-M9BWZ N/A N/A N/A 1066 g
10192500 N/A SMC® MSQ Series 1066 Gram (g) Weight Rotary Table N/A MSQB20A-M9BZ N/A N/A N/A 1066 g
10192504 N/A SMC® MSQ Series 1076 Gram (g) Weight Rotary Table N/A MSQB20A-M9NWSDPC N/A N/A N/A 1076 g
10192505 N/A SMC® MSQ Series 1076 Gram (g) Weight Rotary Table N/A MSQB20A-M9NZ N/A N/A N/A 1076 g
10192510 N/A SMC® MSQ Series 1076 Gram (g) Weight Rotary Table N/A MSQB20A-M9PSAPC N/A N/A N/A 1076 g
10192518 N/A SMC® MSQ Series 1216 Gram (g) Weight Rotary Table N/A MSQB20H2-M9B N/A N/A N/A 1216 g
10192519 N/A SMC® MSQ Series 1216 Gram (g) Weight Rotary Table N/A MSQB20H2-M9BL N/A N/A N/A 1216 g
10192522 N/A SMC® MSQ Series 1216 Gram (g) Weight Rotary Table N/A MSQB20H2-M9BWL N/A N/A N/A 1216 g
10192537 N/A SMC® MSQ Series 1150 Gram (g) Weight Rotary Table N/A MSQB20L2-A93L N/A N/A N/A 1150 g
10192538 N/A SMC® MSQ Series 1216 Gram (g) Weight Rotary Table N/A MSQB20L2-M9BL N/A N/A N/A 1216 g
10192539 N/A SMC® MSQ Series 1216 Gram (g) Weight Rotary Table N/A MSQB20L2-M9BSAPC N/A N/A N/A 1216 g
10192544 N/A SMC® MSQ Series 1226 Gram (g) Weight Rotary Table N/A MSQB20L2-M9PSAPC N/A N/A N/A 1226 g
10192559 N/A SMC® MSQ Series 1286 Gram (g) Weight Rotary Table N/A MSQB20L3-M9PL N/A N/A N/A 1286 g
10192560 N/A SMC® MSQ Series 1286 Gram (g) Weight Rotary Table N/A MSQB20L3-M9PSAPC N/A N/A N/A 1286 g
10192568 N/A SMC® MSQ Series 1090 Gram (g) Weight Rotary Table N/A MSQB20L4 N/A N/A N/A 1090 g
10192569 N/A SMC® MSQ Series 1150 Gram (g) Weight Rotary Table N/A MSQB20L4-A93L N/A N/A N/A 1150 g
10192577 N/A SMC® MSQ Series 1276 Gram (g) Weight Rotary Table N/A MSQB20L5-M9BL N/A N/A N/A 1276 g
10192583 N/A SMC® MSQ Series 1000 Gram (g) Weight Rotary Table N/A MSQB20R-A90 N/A N/A N/A 1000 g
Unit of Measure
« 11 12 13 14 15 »