COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

10191922 N/A SMC® MSQ Series 216 Gram (g) Weight Rotary Table N/A MSQA1A-M9P N/A N/A N/A 216 g
10191925 N/A SMC® MSQ Series 216 Gram (g) Weight Rotary Table N/A MSQA1A-M9PVZ N/A N/A N/A 216 g
10191930 N/A SMC® MSQ Series 1176 Gram (g) Weight Rotary Table N/A MSQA20A-M9NL N/A N/A N/A 1176 g
10191934 N/A SMC® MSQ Series 1176 Gram (g) Weight Rotary Table N/A MSQA20A-M9PL N/A N/A N/A 1176 g
10191935 N/A SMC® MSQ Series 1176 Gram (g) Weight Rotary Table N/A MSQA20A-M9PSAPC N/A N/A N/A 1176 g
10191938 N/A SMC® MSQ Series 1350 Gram (g) Weight Rotary Table N/A MSQA20H2-A93 N/A N/A N/A 1350 g
10191942 N/A SMC® MSQ Series 1426 Gram (g) Weight Rotary Table N/A MSQA20H2-M9PSAPC N/A N/A N/A 1426 g
10191943 N/A SMC® MSQ Series 1426 Gram (g) Weight Rotary Table N/A MSQA20H2-M9PWSAPC N/A N/A N/A 1426 g
10191949 N/A SMC® MSQ Series 1476 Gram (g) Weight Rotary Table N/A MSQA20H3-M9PSAPC N/A N/A N/A 1476 g
10191956 N/A SMC® MSQ Series 1416 Gram (g) Weight Rotary Table N/A MSQA20L2-M9B N/A N/A N/A 1416 g
10191957 N/A SMC® MSQ Series 1416 Gram (g) Weight Rotary Table N/A MSQA20L2-M9BL N/A N/A N/A 1416 g
10191964 N/A SMC® MSQ Series 1426 Gram (g) Weight Rotary Table N/A MSQA20L2-M9PWL N/A N/A N/A 1426 g
10191968 N/A SMC® MSQ Series 1466 Gram (g) Weight Rotary Table N/A MSQA20L3-M9BL N/A N/A N/A 1466 g
10191974 N/A SMC® MSQ Series 1166 Gram (g) Weight Rotary Table N/A MSQA20R-M9BL N/A N/A N/A 1166 g
10191976 N/A SMC® MSQ Series 1166 Gram (g) Weight Rotary Table N/A MSQA20R-M9BW N/A N/A N/A 1166 g
10191977 N/A SMC® MSQ Series 1166 Gram (g) Weight Rotary Table N/A MSQA20R-M9BWL N/A N/A N/A 1166 g
10191984 N/A SMC® MSQ Series 1176 Gram (g) Weight Rotary Table N/A MSQA20R-M9PSAPC N/A N/A N/A 1176 g
10191990 N/A SMC® MSQ Series 115 Gram (g) Weight Rotary Table N/A MSQA2AE N/A N/A N/A 115 g
10191992 N/A SMC® MSQ Series 251 Gram (g) Weight Rotary Table N/A MSQA2AE-M9PWVL N/A N/A N/A 251 g
10191994 N/A SMC® MSQ Series 251 Gram (g) Weight Rotary Table N/A MSQA2AE-M9PWVMBPC N/A N/A N/A 251 g
10191996 N/A SMC® MSQ Series 251 Gram (g) Weight Rotary Table N/A MSQA2A-M9PSAPC N/A N/A N/A 251 g
10191997 N/A SMC® MSQ Series 1410 Gram (g) Weight Rotary Table N/A MSQA30A-A93L N/A N/A N/A 1410 g
10191998 N/A SMC® MSQ Series 1476 Gram (g) Weight Rotary Table N/A MSQA30A-M9BL N/A N/A N/A 1476 g
10192001 N/A SMC® MSQ Series 1486 Gram (g) Weight Rotary Table N/A MSQA30A-M9PL N/A N/A N/A 1486 g
10192005 N/A SMC® MSQ Series 1350 Gram (g) Weight Rotary Table N/A MSQA30A-XF N/A N/A N/A 1350 g
Unit of Measure
« 6 7 8 9 10 »