COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

10192645 N/A SMC® MSQ Series 1366 Gram (g) Weight Rotary Table N/A MSQB30A-M9NWSDPC N/A N/A N/A 1366 g
10192647 N/A SMC® MSQ Series 1366 Gram (g) Weight Rotary Table N/A MSQB30A-M9P N/A N/A N/A 1366 g
10192651 N/A SMC® MSQ Series 1366 Gram (g) Weight Rotary Table N/A MSQB30A-M9PL-XF N/A N/A N/A 1366 g
10192655 N/A SMC® MSQ Series 1366 Gram (g) Weight Rotary Table N/A MSQB30A-M9PSAPC N/A N/A N/A 1366 g
10192658 N/A SMC® MSQ Series 1366 Gram (g) Weight Rotary Table N/A MSQB30A-M9PWL-XN N/A N/A N/A 1366 g
10192671 N/A SMC® MSQ Series 1516 Gram (g) Weight Rotary Table N/A MSQB30H2-M9BL N/A N/A N/A 1516 g
10192672 N/A SMC® MSQ Series 1516 Gram (g) Weight Rotary Table N/A MSQB30H2-M9BWL N/A N/A N/A 1516 g
10192674 N/A SMC® MSQ Series 1526 Gram (g) Weight Rotary Table N/A MSQB30H2-M9PSAPC N/A N/A N/A 1526 g
10192678 N/A SMC® MSQ Series 1390 Gram (g) Weight Rotary Table N/A MSQB30H2-XF N/A N/A N/A 1390 g
10192681 N/A SMC® MSQ Series 1390 Gram (g) Weight Rotary Table N/A MSQB30H2-XN N/A N/A N/A 1390 g
10192683 N/A SMC® MSQ Series 1586 Gram (g) Weight Rotary Table N/A MSQB30H3-M9B N/A N/A N/A 1586 g
10192685 N/A SMC® MSQ Series 1586 Gram (g) Weight Rotary Table N/A MSQB30H3-M9BL N/A N/A N/A 1586 g
10192688 N/A SMC® MSQ Series 1596 Gram (g) Weight Rotary Table N/A MSQB30H3-M9PL N/A N/A N/A 1596 g
10192689 N/A SMC® MSQ Series 1596 Gram (g) Weight Rotary Table N/A MSQB30H3-M9PSAPC N/A N/A N/A 1596 g
10192691 N/A SMC® MSQ Series 1460 Gram (g) Weight Rotary Table N/A MSQB30H3-XN N/A N/A N/A 1460 g
10192701 N/A SMC® MSQ Series 1390 Gram (g) Weight Rotary Table N/A MSQB30H4-XN N/A N/A N/A 1390 g
10192707 N/A SMC® MSQ Series 1450 Gram (g) Weight Rotary Table N/A MSQB30L2-A93 N/A N/A N/A 1450 g
10192709 N/A SMC® MSQ Series 1516 Gram (g) Weight Rotary Table N/A MSQB30L2-M9BAL-XN N/A N/A N/A 1516 g
10192710 N/A SMC® MSQ Series 1516 Gram (g) Weight Rotary Table N/A MSQB30L2-M9BL N/A N/A N/A 1516 g
10192714 N/A SMC® MSQ Series 1516 Gram (g) Weight Rotary Table N/A MSQB30L2-M9B-XN N/A N/A N/A 1516 g
10192729 N/A SMC® MSQ Series 1520 Gram (g) Weight Rotary Table N/A MSQB30L3-A93L N/A N/A N/A 1520 g
10192730 N/A SMC® MSQ Series 1586 Gram (g) Weight Rotary Table N/A MSQB30L3-M9BL N/A N/A N/A 1586 g
10192736 N/A SMC® MSQ Series 1460 Gram (g) Weight Rotary Table N/A MSQB30L3-XF N/A N/A N/A 1460 g
10192743 N/A SMC® MSQ Series 1516 Gram (g) Weight Rotary Table N/A MSQB30L4-M9BL N/A N/A N/A 1516 g
10192750 N/A SMC® MSQ Series 1460 Gram (g) Weight Rotary Table N/A MSQB30L5-XN N/A N/A N/A 1460 g
Unit of Measure
« 11 12 13 14 15 »