COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
« 16 17 18 19 

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

10192760 N/A SMC® MSQ Series 1356 Gram (g) Weight Rotary Table N/A MSQB30R-M9BW N/A N/A N/A 1356 g
10192770 N/A SMC® MSQ Series 1366 Gram (g) Weight Rotary Table N/A MSQB30R-M9PL N/A N/A N/A 1366 g
10192771 N/A SMC® MSQ Series 1366 Gram (g) Weight Rotary Table N/A MSQB30R-M9PSAPC N/A N/A N/A 1366 g
10192772 N/A SMC® MSQ Series 1366 Gram (g) Weight Rotary Table N/A MSQB30R-M9PSAPC-XN N/A N/A N/A 1366 g
10192780 N/A SMC® MSQ Series 1366 Gram (g) Weight Rotary Table N/A MSQB30R-M9PWSAPC-XN N/A N/A N/A 1366 g
10192781 N/A SMC® MSQ Series 1366 Gram (g) Weight Rotary Table N/A MSQB30R-M9PWSDPC-XF N/A N/A N/A 1366 g
10192783 N/A SMC® MSQ Series 1230 Gram (g) Weight Rotary Table N/A MSQB30R-XF N/A N/A N/A 1230 g
10192795 N/A SMC® MSQ Series 276 Gram (g) Weight Rotary Table N/A MSQB3A-M9BAV N/A N/A N/A 276 g
10192796 N/A SMC® MSQ Series 276 Gram (g) Weight Rotary Table N/A MSQB3A-M9BL N/A N/A N/A 276 g
10192797 N/A SMC® MSQ Series 276 Gram (g) Weight Rotary Table N/A MSQB3A-M9BWL N/A N/A N/A 276 g
10192799 N/A SMC® MSQ Series 286 Gram (g) Weight Rotary Table N/A MSQB3A-M9NL N/A N/A N/A 286 g
10192801 N/A SMC® MSQ Series 286 Gram (g) Weight Rotary Table N/A MSQB3A-M9PASAPC N/A N/A N/A 286 g
10192804 N/A SMC® MSQ Series 286 Gram (g) Weight Rotary Table N/A MSQB3A-M9PSAPC N/A N/A N/A 286 g
10192805 N/A SMC® MSQ Series 286 Gram (g) Weight Rotary Table N/A MSQB3A-M9PSDPC N/A N/A N/A 286 g
10192807 N/A SMC® MSQ Series 286 Gram (g) Weight Rotary Table N/A MSQB3A-M9PVSAPC N/A N/A N/A 286 g
10192809 N/A SMC® MSQ Series 286 Gram (g) Weight Rotary Table N/A MSQB3A-M9PWVSAPC N/A N/A N/A 286 g
10192810 N/A SMC® MSQ Series 286 Gram (g) Weight Rotary Table N/A MSQB3A-M9PZ N/A N/A N/A 286 g
10192811 N/A SMC® MSQ Series 2050 Gram (g) Weight Rotary Table N/A MSQB50A-A90L N/A N/A N/A 2050 g
10192821 N/A SMC® MSQ Series 2116 Gram (g) Weight Rotary Table N/A MSQB50A-M9BM N/A N/A N/A 2116 g
10192826 N/A SMC® MSQ Series 2116 Gram (g) Weight Rotary Table N/A MSQB50A-M9BW N/A N/A N/A 2116 g
10192836 N/A SMC® MSQ Series 2126 Gram (g) Weight Rotary Table N/A MSQB50A-M9P N/A N/A N/A 2126 g
10192841 N/A SMC® MSQ Series 2126 Gram (g) Weight Rotary Table N/A MSQB50A-M9PL-XN N/A N/A N/A 2126 g
10192843 N/A SMC® MSQ Series 2126 Gram (g) Weight Rotary Table N/A MSQB50A-M9PSAPC N/A N/A N/A 2126 g
10192845 N/A SMC® MSQ Series 2126 Gram (g) Weight Rotary Table N/A MSQB50A-M9PSAPC-XN N/A N/A N/A 2126 g
10192849 N/A SMC® MSQ Series 2340 Gram (g) Weight Rotary Table N/A MSQB50H2-A90 N/A N/A N/A 2340 g
Unit of Measure
« 16 17 18 19