COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
« 16 17 18 19 

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

10192850 N/A SMC® MSQ Series 2340 Gram (g) Weight Rotary Table N/A MSQB50H2-A93L N/A N/A N/A 2340 g
10192852 N/A SMC® MSQ Series 2406 Gram (g) Weight Rotary Table N/A MSQB50H2-M9BAL N/A N/A N/A 2406 g
10192853 N/A SMC® MSQ Series 2406 Gram (g) Weight Rotary Table N/A MSQB50H2-M9BL N/A N/A N/A 2406 g
10192856 N/A SMC® MSQ Series 2416 Gram (g) Weight Rotary Table N/A MSQB50H2-M9PSAPC N/A N/A N/A 2416 g
10192858 N/A SMC® MSQ Series 2280 Gram (g) Weight Rotary Table N/A MSQB50H2-XF N/A N/A N/A 2280 g
10192860 N/A SMC® MSQ Series 2280 Gram (g) Weight Rotary Table N/A MSQB50H2-XN N/A N/A N/A 2280 g
10192862 N/A SMC® MSQ Series 2516 Gram (g) Weight Rotary Table N/A MSQB50H3-M9BAL N/A N/A N/A 2516 g
10192863 N/A SMC® MSQ Series 2516 Gram (g) Weight Rotary Table N/A MSQB50H3-M9BL N/A N/A N/A 2516 g
10192865 N/A SMC® MSQ Series 2516 Gram (g) Weight Rotary Table N/A MSQB50H3-M9BWL N/A N/A N/A 2516 g
10192868 N/A SMC® MSQ Series 2526 Gram (g) Weight Rotary Table N/A MSQB50H3-M9PSAPC N/A N/A N/A 2526 g
10192871 N/A SMC® MSQ Series 2390 Gram (g) Weight Rotary Table N/A MSQB50H3-XF N/A N/A N/A 2390 g
10192874 N/A SMC® MSQ Series 2280 Gram (g) Weight Rotary Table N/A MSQB50H4 N/A N/A N/A 2280 g
10192880 N/A SMC® MSQ Series 2390 Gram (g) Weight Rotary Table N/A MSQB50H5 N/A N/A N/A 2390 g
10192886 N/A SMC® MSQ Series 2390 Gram (g) Weight Rotary Table N/A MSQB50H5-XN N/A N/A N/A 2390 g
10192890 N/A SMC® MSQ Series 2406 Gram (g) Weight Rotary Table N/A MSQB50L2-M9BL N/A N/A N/A 2406 g
10192895 N/A SMC® MSQ Series 2416 Gram (g) Weight Rotary Table N/A MSQB50L2-M9PSAPC N/A N/A N/A 2416 g
10192903 N/A SMC® MSQ Series 2280 Gram (g) Weight Rotary Table N/A MSQB50L2-XN N/A N/A N/A 2280 g
10192905 N/A SMC® MSQ Series 2450 Gram (g) Weight Rotary Table N/A MSQB50L3-A93 N/A N/A N/A 2450 g
10192907 N/A SMC® MSQ Series 2516 Gram (g) Weight Rotary Table N/A MSQB50L3-M9BL N/A N/A N/A 2516 g
10192909 N/A SMC® MSQ Series 2516 Gram (g) Weight Rotary Table N/A MSQB50L3-M9BWL N/A N/A N/A 2516 g
10192912 N/A SMC® MSQ Series 2526 Gram (g) Weight Rotary Table N/A MSQB50L3-M9PSAPC N/A N/A N/A 2526 g
10192916 N/A SMC® MSQ Series 2390 Gram (g) Weight Rotary Table N/A MSQB50L3-XF N/A N/A N/A 2390 g
10192922 N/A SMC® MSQ Series 2406 Gram (g) Weight Rotary Table N/A MSQB50L4-M9BL N/A N/A N/A 2406 g
10192927 N/A SMC® MSQ Series 2390 Gram (g) Weight Rotary Table N/A MSQB50L5-XN N/A N/A N/A 2390 g
10192930 N/A SMC® MSQ Series 2070 Gram (g) Weight Rotary Table N/A MSQB50R-A93L N/A N/A N/A 2070 g
Unit of Measure
« 16 17 18 19