COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
« 16 17 18 19 

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

10192932 N/A SMC® MSQ Series 2070 Gram (g) Weight Rotary Table N/A MSQB50R-A93L-XF N/A N/A N/A 2070 g
10192935 N/A SMC® MSQ Series 2136 Gram (g) Weight Rotary Table N/A MSQB50R-M9BSAPC N/A N/A N/A 2136 g
10192937 N/A SMC® MSQ Series 2136 Gram (g) Weight Rotary Table N/A MSQB50R-M9BVL N/A N/A N/A 2136 g
10192938 N/A SMC® MSQ Series 2136 Gram (g) Weight Rotary Table N/A MSQB50R-M9BW N/A N/A N/A 2136 g
10192939 N/A SMC® MSQ Series 2136 Gram (g) Weight Rotary Table N/A MSQB50R-M9BWL N/A N/A N/A 2136 g
10192941 N/A SMC® MSQ Series 2136 Gram (g) Weight Rotary Table N/A MSQB50R-M9BWSDPC N/A N/A N/A 2136 g
10192944 N/A SMC® MSQ Series 2136 Gram (g) Weight Rotary Table N/A MSQB50R-M9BZ N/A N/A N/A 2136 g
10192945 N/A SMC® MSQ Series 2146 Gram (g) Weight Rotary Table N/A MSQB50R-M9N N/A N/A N/A 2146 g
10192946 N/A SMC® MSQ Series 2146 Gram (g) Weight Rotary Table N/A MSQB50R-M9NL N/A N/A N/A 2146 g
10192948 N/A SMC® MSQ Series 2146 Gram (g) Weight Rotary Table N/A MSQB50R-M9NSAPC N/A N/A N/A 2146 g
10192954 N/A SMC® MSQ Series 2146 Gram (g) Weight Rotary Table N/A MSQB50R-M9P N/A N/A N/A 2146 g
10192957 N/A SMC® MSQ Series 2146 Gram (g) Weight Rotary Table N/A MSQB50R-M9PL-XN N/A N/A N/A 2146 g
10192959 N/A SMC® MSQ Series 2146 Gram (g) Weight Rotary Table N/A MSQB50R-M9PSAPC N/A N/A N/A 2146 g
10192960 N/A SMC® MSQ Series 2146 Gram (g) Weight Rotary Table N/A MSQB50R-M9PSAPC-XN N/A N/A N/A 2146 g
10192961 N/A SMC® MSQ Series 2146 Gram (g) Weight Rotary Table N/A MSQB50R-M9PSDPC N/A N/A N/A 2146 g
10192970 N/A SMC® MSQ Series 2146 Gram (g) Weight Rotary Table N/A MSQB50R-M9PZ N/A N/A N/A 2146 g
09305845 N/A SMC® MSQ Series 1276 Gram (g) Weight Rotary Table N/A MSQB20L3-M9BL N/A N/A N/A 1276 g
10258951 N/A SMC® MSQ Series 1226 Gram (g) Weight Rotary Table N/A MSQB20L2-M9PL N/A N/A N/A 1226 g
09200988 N/A SMC® MSQ Series 7786 Gram (g) Weight Rotary Table N/A MSQB200R-M9P N/A N/A N/A 7786 g
08428258 N/A SMC® MSQ Series 4226 Gram (g) Weight Rotary Table N/A MSQB100R-M9BWSDPC N/A N/A N/A 4226 g
08475469 N/A SMC® MSQ Series 4226 Gram (g) Weight Rotary Table N/A MSQB100R-M9BWL N/A N/A N/A 4226 g
08266620 N/A SMC® MSQ Series 1076 Gram (g) Weight Rotary Table N/A MSQB20R-M9PSDPC N/A N/A N/A 1076 g
08273893 N/A SMC® MSQ Series 7776 Gram (g) Weight Rotary Table N/A MSQB200R-M9BAL-XN N/A N/A N/A 7776 g
08101087 N/A SMC® MSQ Series 286 Gram (g) Weight Rotary Table N/A MSQB3A-M9NSAPC N/A N/A N/A 286 g
07888630 N/A SMC® MSQ Series 369 Gram (g) Weight Rotary Table N/A MSQA7A-F8PL N/A N/A N/A 369 g
Unit of Measure
« 16 17 18 19