COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
« 16 17 18 19 

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

07888632 N/A SMC® MSQ Series 4226 Gram (g) Weight Rotary Table N/A MSQB100R-M9BW N/A N/A N/A 4226 g
07888634 N/A SMC® MSQ Series 2390 Gram (g) Weight Rotary Table N/A MSQB50L5 N/A N/A N/A 2390 g
07975233 N/A SMC® MSQ Series 2126 Gram (g) Weight Rotary Table N/A MSQB50A-M9PWL N/A N/A N/A 2126 g
07983458 N/A SMC® MSQ Series 2306 Gram (g) Weight Rotary Table N/A MSQA50R-M9N N/A N/A N/A 2306 g
07501892 N/A SMC® MSQ Series 1340 Gram (g) Weight Rotary Table N/A MSQA20L3 N/A N/A N/A 1340 g
07502154 N/A SMC® MSQ Series 2600 Gram (g) Weight Rotary Table N/A MSQA50H2-XF N/A N/A N/A 2600 g
07502155 N/A SMC® MSQ Series 7650 Gram (g) Weight Rotary Table N/A MSQB200R-XF N/A N/A N/A 7650 g
07502156 N/A SMC® MSQ Series 2010 Gram (g) Weight Rotary Table N/A MSQB50R-XF N/A N/A N/A 2010 g
07529251 N/A SMC® MSQ Series 7706 Gram (g) Weight Rotary Table N/A MSQB200A-M9BWL N/A N/A N/A 7706 g
07529252 N/A SMC® MSQ Series 2116 Gram (g) Weight Rotary Table N/A MSQB50A-M9BWL N/A N/A N/A 2116 g
07532551 N/A SMC® MSQ Series 670 Gram (g) Weight Rotary Table N/A MSQA10L5 N/A N/A N/A 670 g
07537912 N/A SMC® MSQ Series 401 Gram (g) Weight Rotary Table N/A MSQA7A-M9P N/A N/A N/A 401 g
07654643 N/A SMC® MSQ Series 1356 Gram (g) Weight Rotary Table N/A MSQB30R-M9BAL N/A N/A N/A 1356 g
07777914 N/A SMC® MSQ Series 4236 Gram (g) Weight Rotary Table N/A MSQB100R-M9P-XN N/A N/A N/A 4236 g
07883844 N/A SMC® MSQ Series 1340 Gram (g) Weight Rotary Table N/A MSQA20L5 N/A N/A N/A 1340 g
07841176 N/A SMC® MSQ Series 1066 Gram (g) Weight Rotary Table N/A MSQB20R-M9BWSDPC N/A N/A N/A 1066 g
10378165 N/A SMC® MSQ Series Rotary Table N/A MSQB100A-M9BW N/A N/A N/A
10378168 N/A SMC® MSQ Series Rotary Table N/A MSQB100A-M9N N/A N/A N/A
10378188 N/A SMC® MSQ Series Rotary Table N/A MSQB100R-M9N N/A N/A N/A
10378401 N/A SMC® MSQ Series Rotary Table N/A MSQB20L2-M9B N/A N/A N/A
08913753 N/A SMC® MSQ Series Rotary Table N/A MSQB100A-M9BL N/A N/A N/A
Unit of Measure
« 16 17 18 19