COMPANY HEADER
Print Back
SMC® MSQ Rack and Pinion Rotary Tables with Shock Absorber
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Body Size

Maximum Rotation Speed Per 90 Degree

Weight

10192199 N/A SMC® MSQ Series 401 Gram (g) Weight Rotary Table N/A MSQA7A-M9NW N/A N/A N/A 401 g
10192201 N/A SMC® MSQ Series 401 Gram (g) Weight Rotary Table N/A MSQA7A-M9PMAPC N/A N/A N/A 401 g
10192202 N/A SMC® MSQ Series 401 Gram (g) Weight Rotary Table N/A MSQA7A-M9PSAPC N/A N/A N/A 401 g
10192204 N/A SMC® MSQ Series 401 Gram (g) Weight Rotary Table N/A MSQA7A-M9PWVL N/A N/A N/A 401 g
10192205 N/A SMC® MSQ Series 401 Gram (g) Weight Rotary Table N/A MSQA7A-M9PZ N/A N/A N/A 401 g
10192209 N/A SMC® MSQ Series 4216 Gram (g) Weight Rotary Table N/A MSQB100A-M9B N/A N/A N/A 4216 g
10192214 N/A SMC® MSQ Series 4216 Gram (g) Weight Rotary Table N/A MSQB100A-M9BWM N/A N/A N/A 4216 g
10192216 N/A SMC® MSQ Series 4226 Gram (g) Weight Rotary Table N/A MSQB100A-M9NL N/A N/A N/A 4226 g
10192219 N/A SMC® MSQ Series 4226 Gram (g) Weight Rotary Table N/A MSQB100A-M9P N/A N/A N/A 4226 g
10192221 N/A SMC® MSQ Series 4226 Gram (g) Weight Rotary Table N/A MSQB100A-M9PSAPC N/A N/A N/A 4226 g
10192223 N/A SMC® MSQ Series 4226 Gram (g) Weight Rotary Table N/A MSQB100A-M9PSAPC-XN N/A N/A N/A 4226 g
10192227 N/A SMC® MSQ Series 4090 Gram (g) Weight Rotary Table N/A MSQB100A-XF N/A N/A N/A 4090 g
10192228 N/A SMC® MSQ Series 4160 Gram (g) Weight Rotary Table N/A MSQB100R-A93 N/A N/A N/A 4160 g
10192231 N/A SMC® MSQ Series 4160 Gram (g) Weight Rotary Table N/A MSQB100R-A93Z N/A N/A N/A 4160 g
10192238 N/A SMC® MSQ Series 4226 Gram (g) Weight Rotary Table N/A MSQB100R-M9BL-XN N/A N/A N/A 4226 g
10192244 N/A SMC® MSQ Series 4226 Gram (g) Weight Rotary Table N/A MSQB100R-M9BZ N/A N/A N/A 4226 g
10192246 N/A SMC® MSQ Series 4236 Gram (g) Weight Rotary Table N/A MSQB100R-M9NL N/A N/A N/A 4236 g
10192247 N/A SMC® MSQ Series 4236 Gram (g) Weight Rotary Table N/A MSQB100R-M9NSAPC N/A N/A N/A 4236 g
10192249 N/A SMC® MSQ Series 4236 Gram (g) Weight Rotary Table N/A MSQB100R-M9NV N/A N/A N/A 4236 g
10192254 N/A SMC® MSQ Series 4236 Gram (g) Weight Rotary Table N/A MSQB100R-M9P N/A N/A N/A 4236 g
10192259 N/A SMC® MSQ Series 4236 Gram (g) Weight Rotary Table N/A MSQB100R-M9PSAPC-XN N/A N/A N/A 4236 g
10192263 N/A SMC® MSQ Series 4236 Gram (g) Weight Rotary Table N/A MSQB100R-M9PWSDPC N/A N/A N/A 4236 g
10192269 N/A SMC® MSQ Series 4236 Gram (g) Weight Rotary Table N/A MSQB100R-M9PZ-XF N/A N/A N/A 4236 g
10192278 N/A SMC® MSQ Series 626 Gram (g) Weight Rotary Table N/A MSQB10A-M9B N/A N/A N/A 626 g
10192279 N/A SMC® MSQ Series 626 Gram (g) Weight Rotary Table N/A MSQB10A-M9BA N/A N/A N/A 626 g
Unit of Measure
« 6 7 8 9 10 »