Item # |
Item Name |
Manufacturer Part Number |
Air Flow |
Overall Height |
Weight |
|---|---|---|---|---|---|
| 01988573 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR2000-N02G | N/A 0.16 scfm | N/A 50 mm | N/A 0.76 lb |
| 04225552 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR3120-02B | N/A 0.41 scfm | N/A 82 mm | N/A 1.85 lb |
| 03958457 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR3000-04G | N/A 0.41 scfm | N/A 66 mm | N/A 1.81 lb |
| 02790329 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR3000-F04B | N/A 0.41 scfm | N/A 82 mm | N/A 1.58 lb |
| 04352586 | N/A SMC® 1.20 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP30K-N03BG-3Z | N/A 0.05 scfm | N/A 53 mm | N/A 1.1 lb |
| 03392234 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR2000-02B | N/A 0.16 scfm | N/A 50 mm | N/A 0.81 lb |
| 04558611 | N/A SMC® 1.20 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP30-N03BG-3Z | N/A 0.05 scfm | N/A 53 mm | N/A 1.05 lb |
| 04565159 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR3000-F04 | N/A 0.41 scfm | N/A 66 mm | N/A 1.54 lb |
| 05395984 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR2020-F02B | N/A 0.16 scfm | N/A 50 mm | N/A 0.86 lb |
| 02425898 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR2020-02BG | N/A 0.16 scfm | N/A 50 mm | N/A 1.03 lb |
| 05384150 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR2020-02B-R | N/A 0.16 scfm | N/A 50 mm | N/A 0.85 lb |
| 04565158 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR3000-F03 | N/A 0.41 scfm | N/A 66 mm | N/A 1.82 lb |
| 04565170 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR3020-N02 | N/A 0.41 scfm | N/A 66 mm | N/A 1.54 lb |
| 05173653 | N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20K-N01BG-1Z | N/A 0.02 scfm | N/A 55 mm | N/A 0.66 lb |
| 04727440 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR3000-N04BG-R | N/A 0.41 scfm | N/A 82 mm | N/A 2.04 lb |
| 04352587 | N/A SMC® 1.20 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP40-N03B-3Z | N/A 0.05 scfm | N/A 70 mm | N/A 0.35 lb |
| 03318473 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR2020-N02G | N/A 0.16 scfm | N/A 50 mm | N/A 1.07 lb |
| 02753173 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR1020-N01B | N/A 0.16 scfm | N/A 42 mm | N/A |
| 01988594 | N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR3010-N04BG | N/A 0.41 scfm | N/A 82 mm | N/A 2.16 lb |
| 04352588 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP40-N04B-Z | N/A 0.04 scfm | N/A 70 mm | N/A 1.55 lb |
| 04063916 | N/A SMC® 1.20 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20-N02BG-3Z | N/A 0.05 scfm | N/A 55 mm | N/A 0.44 lb |
| 04565160 | N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR3000-N03G | N/A 0.41 scfm | N/A 66 mm | N/A 1.41 lb |
| 04565146 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR1020-F01BG | N/A 0.16 scfm | N/A 42 mm | N/A 0.62 lb |
| 04063915 | N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A ARP20-N02BG-Z | N/A 0.04 scfm | N/A 55 mm | N/A 0.44 lb |
| 03958459 | N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator | N/A IR3020-02BG | N/A 0.41 scfm | N/A 82 mm | N/A 2.05 lb |