Item # |
Item Name |
Manufacturer Part Number |
Air Flow |
Overall Height |
Weight |
|---|---|---|---|---|---|
| 09864396 | N/A SMC® 0.58 Kilogram (kg) Weight Precision Regulator | N/A AR40-04GH-A | N/A | N/A | N/A 0.58 kg |
| 09868356 | N/A SMC® Precision Regulator | N/A ARP20K-02BG-3Y | N/A | N/A | N/A |
| 09868317 | N/A SMC® Precision Regulator | N/A ARP20K-01BG-3 | N/A | N/A | N/A |
| 09869123 | N/A SMC® Precision Regulator | N/A ARP40-N04BG-3Z | N/A | N/A | N/A |
| 09861598 | N/A SMC® 0.19 Kilogram (kg) Weight Precision Regulator | N/A AR25-03BG-R-A | N/A | N/A | N/A 0.19 kg |
| 10096456 | N/A SMC® Precision Regulator | N/A IR1000-01B-R | N/A | N/A | N/A |
| 10096519 | N/A SMC® Precision Regulator | N/A IR1010-01B-X465B | N/A | N/A | N/A |
| 10096909 | N/A SMC® Precision Regulator | N/A IR3000-N04B | N/A | N/A | N/A |
| 10097029 | N/A SMC® Precision Regulator | N/A IR3020-F02BG | N/A | N/A | N/A |
| 10097058 | N/A SMC® Precision Regulator | N/A IR3020-N04B | N/A | N/A | N/A |
| 10097061 | N/A SMC® Precision Regulator | N/A IR3020-N04BG-R | N/A | N/A | N/A |
| 10097112 | N/A SMC® Precision Regulator | N/A IR3120-04G | N/A | N/A | N/A |
| 10097116 | N/A SMC® Precision Regulator | N/A IR3120-F03 | N/A | N/A | N/A |
| 09868699 | N/A SMC® Precision Regulator | N/A ARP30-02BG-3 | N/A | N/A | N/A |
| 09868879 | N/A SMC® Precision Regulator | N/A ARP30-N02BG-3Z | N/A | N/A | N/A |
| 09869029 | N/A SMC® Precision Regulator | N/A ARP40K-F04BG-3 | N/A | N/A | N/A |
| 08793608 | N/A SMC® 640 Gram (g) Weight Precision Regulator | N/A IR3010-F04 | N/A | N/A | N/A 640 g |
| 07888055 | N/A SMC® 730 Gram (g) Weight Precision Regulator | N/A IR3010-04B | N/A | N/A | N/A 730 g |
| 07888058 | N/A SMC® 840 Gram (g) Weight Precision Regulator | N/A IR3120-03BG | N/A | N/A | N/A 840 g |
| 07730565 | N/A SMC® 730 Gram (g) Weight Precision Regulator | N/A IR3000-F03B | N/A | N/A | N/A 730 g |
| 10333289 | N/A SMC® Precision Regulator | N/A IR2120-F02BG | N/A | N/A | N/A |
| 07532363 | N/A SMC® Precision Regulator | N/A ARP30-N02BG-1Z | N/A | N/A | N/A |
| 07542287 | N/A SMC® 0.17 Kilogram (kg) Weight Precision Regulator | N/A AR20-N02BG-1NRYZ-A | N/A | N/A | N/A 0.17 kg |
| 07611160 | N/A SMC® Precision Regulator | N/A ARP20K-N02BG-3Z | N/A | N/A | N/A |
| 07883520 | N/A SMC® Precision Regulator | N/A ARP30K-03BG | N/A | N/A | N/A |