COMPANY HEADER
Print Back
SMC® Precision Regulators
Unit of Measure
« 16 17 18 

Item #

Item Name

Manufacturer Part Number

Air Flow

Overall Height

Weight

10096900 N/A SMC® Precision Regulator N/A IR3000-N02B N/A N/A N/A
10096937 N/A SMC® Precision Regulator N/A IR3010-02 N/A N/A N/A
10096946 N/A SMC® Precision Regulator N/A IR3010-03BG-R N/A N/A N/A
10096961 N/A SMC® Precision Regulator N/A IR3010-F03 N/A N/A N/A
10096975 N/A SMC® Precision Regulator N/A IR3010-N03B N/A N/A N/A
10096978 N/A SMC® Precision Regulator N/A IR3010-N03G N/A N/A N/A
10097011 N/A SMC® Precision Regulator N/A IR3020-04BG-R N/A N/A N/A
10097014 N/A SMC® Precision Regulator N/A IR3020-04BG-X1 N/A N/A N/A
10097020 N/A SMC® Precision Regulator N/A IR3020-04G-R N/A N/A N/A
10097109 N/A SMC® Precision Regulator N/A IR3120-02 N/A N/A N/A
09868429 N/A SMC® Precision Regulator N/A ARP20K-N01BG-Z N/A N/A N/A
09868453 N/A SMC® Precision Regulator N/A ARP20K-N01G-1Z N/A N/A N/A
09868526 N/A SMC® Precision Regulator N/A ARP20K-N02G-Z N/A N/A N/A
09868584 N/A SMC® Precision Regulator N/A ARP20-N01G-3Z N/A N/A N/A
09868669 N/A SMC® Precision Regulator N/A ARP20-N02G-1Z N/A N/A N/A
09868771 N/A SMC® Precision Regulator N/A ARP30K-03BG-3 N/A N/A N/A
09868845 N/A SMC® Precision Regulator N/A ARP30K-N03BG-Z N/A N/A N/A
09868934 N/A SMC® Precision Regulator N/A ARP30-N03BG-Z N/A N/A N/A
09869032 N/A SMC® Precision Regulator N/A ARP40K-F04G-3 N/A N/A N/A
09869122 N/A SMC® Precision Regulator N/A ARP40-N04BG-1Z N/A N/A N/A
09859043 N/A SMC® 0.17 Kilogram (kg) Weight Precision Regulator N/A AR20-01G-R-A N/A N/A N/A 0.17 kg
03011189 N/A SMC® Precision Regulator N/A IR3010-F02BG N/A N/A N/A
09270010 N/A SMC® 170 Gram (g) Weight Precision Regulator N/A IR1010-N01G N/A N/A N/A 170 g
08543769 N/A SMC® 820 Gram (g) Weight Precision Regulator N/A IR3010-N02BG N/A N/A N/A 820 g
08990849 N/A SMC® 0.5 Kilogram (kg) Weight Precision Regulator N/A ARP40-N04G-3Z N/A N/A N/A 0.5 kg
Unit of Measure
« 16 17 18