COMPANY HEADER
Print Back
SMC® Precision Regulators
Unit of Measure
« 16 17 18 

Item #

Item Name

Manufacturer Part Number

Air Flow

Overall Height

Weight

08696227 N/A SMC® 370 Gram (g) Weight Precision Regulator N/A IR2120-02 N/A N/A N/A 370 g
07888049 N/A SMC® 170 Gram (g) Weight Precision Regulator N/A IR1020-01B N/A N/A N/A 170 g
07888056 N/A SMC® 730 Gram (g) Weight Precision Regulator N/A IR3010-04G N/A N/A N/A 730 g
07888059 N/A SMC® 760 Gram (g) Weight Precision Regulator N/A IR3120-04B N/A N/A N/A 760 g
07888060 N/A SMC® 770 Gram (g) Weight Precision Regulator N/A IR3120-N03B N/A N/A N/A 770 g
07498256 N/A SMC® 250 Gram (g) Weight Precision Regulator N/A IR1010-01B-X465A N/A N/A N/A 250 g
07501902 N/A SMC® 400 Gram (g) Weight Precision Regulator N/A IR2120-02B N/A N/A N/A 400 g
07483157 N/A SMC® 740 Gram (g) Weight Precision Regulator N/A IR3020-N03B N/A N/A N/A 740 g
07621247 N/A SMC® 370 Gram (g) Weight Precision Regulator N/A IR2120-F02 N/A N/A N/A 370 g
07612214 N/A SMC® 700 Gram (g) Weight Precision Regulator N/A IR3120-04 N/A N/A N/A 700 g
07652037 N/A SMC® 640 Gram (g) Weight Precision Regulator N/A IR3120-F02BG N/A N/A N/A 640 g
07727880 N/A SMC® 842.5 Gram (g) Weight Precision Regulator N/A IR3120-F04BG N/A N/A N/A 842.5 g
07874465 N/A SMC® 350 Gram (g) Weight Precision Regulator N/A IR2010-02B N/A N/A N/A 350 g
07885309 N/A SMC® 0.5 Kilogram (kg) Weight Precision Regulator N/A ARP40K-04BG N/A N/A N/A 0.5 kg
07883697 N/A SMC® 140 Gram (g) Weight Precision Regulator N/A IR1000-01B N/A N/A N/A 140 g
07883698 N/A SMC® 730 Gram (g) Weight Precision Regulator N/A IR3000-03G N/A N/A N/A 730 g
Unit of Measure
« 16 17 18