COMPANY HEADER
Print Back
SMC® Precision Regulators
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Air Flow

Overall Height

Weight

04423073 N/A SMC® Precision Regulator N/A ARP30-N03EH-1Z N/A N/A N/A
03884224 N/A SMC® 1.55 Pound (lb) Weight Precision Regulator N/A ARP40-N04BE-Z N/A 0.04 scfm N/A 70 mm N/A 1.55 lb
04684419 N/A SMC® 1.65 Pound (lb) Weight Precision Regulator N/A IR3010-N04G-R N/A 0.41 scfm N/A 66 mm N/A 1.65 lb
04896298 N/A SMC® 1.76 Pound (lb) Weight Precision Regulator N/A ARP30K-N03BG-1Z N/A 0.02 scfm N/A 53 mm N/A 1.76 lb
04283882 N/A SMC® 0.44 Pound (lb) Weight Precision Regulator N/A ARP20-N02EH-1Z N/A 0.02 scfm N/A 40 mm N/A 0.44 lb
04472947 N/A SMC® Precision Regulator N/A ARP20-N02E-YZ N/A 0.04 scfm N/A 40 mm N/A
04107509 N/A SMC® 0.57 Pound (lb) Weight Precision Regulator N/A ARP30K-N03-Z N/A 0.04 scfm N/A 53 mm N/A 0.57 lb
04263269 N/A SMC® 0.66 Pound (lb) Weight Precision Regulator N/A ARP30-N03BE-1Z N/A 0.02 scfm N/A 53 mm N/A 0.66 lb
04565152 N/A SMC® 0.66 Pound (lb) Weight Precision Regulator N/A IR2010-N02G-R N/A 0.16 scfm N/A 50 mm N/A 0.66 lb
04727441 N/A SMC® 1.98 Pound (lb) Weight Precision Regulator N/A IR3020-N02BG-R N/A 0.41 scfm N/A 82 mm N/A 1.98 lb
04565149 N/A SMC® 0.77 Pound (lb) Weight Precision Regulator N/A IR2000-N02-R N/A 0.16 scfm N/A 50 mm N/A 0.77 lb
02764290 N/A SMC® 0.55 Pound (lb) Weight Precision Regulator N/A IR1020-N01G-R N/A 0.16 scfm N/A 35 mm N/A 0.55 lb
04124889 N/A SMC® 0.54 Pound (lb) Weight Precision Regulator N/A ARP20-N01B-3YZ N/A 0.05 scfm N/A 55 mm N/A 0.54 lb
05414491 N/A SMC® Precision Regulator N/A ARP30-N02-Z N/A 0.04 scfm N/A 53 mm N/A
04352589 N/A SMC® 0.99 Pound (lb) Weight Precision Regulator N/A ARP40-N04-Z N/A 0.04 scfm N/A 70 mm N/A 0.99 lb
04558613 N/A SMC® 0.57 Pound (lb) Weight Precision Regulator N/A ARP30-N03EH-Z N/A 0.04 scfm N/A 53 mm N/A 0.57 lb
04873344 N/A SMC® 1.18 Pound (lb) Weight Precision Regulator N/A ARP30-N02BG-RZ N/A 0.04 scfm N/A 53 mm N/A 1.18 lb
04179053 N/A SMC® 2.01 Pound (lb) Weight Precision Regulator N/A IR3000-N02BG N/A 0.41 scfm N/A 82 mm N/A 2.01 lb
04565163 N/A SMC® 1.62 Pound (lb) Weight Precision Regulator N/A IR3010-F04G N/A 0.41 scfm N/A 66 mm N/A 1.6200 lb
03885382 N/A SMC® 1.74 Pound (lb) Weight Precision Regulator N/A IR3020-N03BG-R N/A 0.41 scfm N/A 82 mm N/A 1.74 lb
04557607 N/A SMC® Precision Regulator N/A 10-ARP40-N04G-3Z N/A N/A N/A
04352580 N/A SMC® 0.59 Pound (lb) Weight Precision Regulator N/A ARP20-02BE-3 N/A N/A N/A 0.59 lb
07294615 N/A SMC® Precision Regulator N/A ARP20K-01-3Y N/A N/A N/A
06824702 N/A SMC® Precision Regulator N/A ARP20K-01BE1-3Y N/A N/A N/A
07402472 N/A SMC® Precision Regulator N/A ARP20K-02BE3 N/A N/A N/A
Unit of Measure
« 6 7 8 9 10 »