COMPANY HEADER
Print Back
SMC® Precision Regulators
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Air Flow

Overall Height

Weight

02889870 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2000-F02 N/A 0.16 scfm N/A 50 mm N/A 0.58 lb
04873584 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20K-N02G-1Z N/A 0.02 scfm N/A 40 mm N/A 0.59 lb
02510395 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-04 N/A 0.41 scfm N/A 66 mm N/A 1.52 lb
04223910 N/A SMC® 1.20 to 87 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N01H-3Z N/A 0.05 scfm N/A 40 mm N/A 0.35 lb
04558609 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30K-N03B-Z N/A 0.04 scfm N/A 53 mm N/A 0.88 lb
02040803 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1010-N01BG N/A 0.16 scfm N/A 42 mm N/A 0.64 lb
02687337 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-N03 N/A 0.41 scfm N/A 66 mm N/A 1.76 lb
02475877 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2000-02BG N/A 0.16 scfm N/A 50 mm N/A 1.09 lb
01988581 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2010-N02BG N/A 0.16 scfm N/A 50 mm N/A 1.12 lb
01988584 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-02 N/A 0.16 scfm N/A 50 mm N/A 0.73 lb
01988570 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2000-N02BG N/A 0.16 scfm N/A 50 mm N/A 1.04 lb
04389177 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N02BG-1Z N/A 0.02 scfm N/A 55 mm N/A 0.44 lb
02475878 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2010-02BG N/A 0.16 scfm N/A 50 mm N/A 1.11 lb
03884221 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N01BE-1Z N/A 0.02 scfm N/A 55 mm N/A 0.77 lb
02703314 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-03 N/A 0.41 scfm N/A 66 mm N/A 1.48 lb
04182142 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30-02BG N/A 0.04 scfm N/A 53 mm N/A 1.02 lb
01988556 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1000-N01 N/A 0.16 scfm N/A 35 mm N/A 1.27 lb
01988555 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1000-01BG N/A 0.16 scfm N/A 42 mm N/A 0.54 lb
04565155 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-N02G-R N/A 0.16 scfm N/A 50 mm N/A 1.1 lb
01988557 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1000-N01B N/A 0.16 scfm N/A 42 mm N/A 0.35 lb
04565173 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-N03G N/A 0.41 scfm N/A 66 mm N/A 1.51 lb
04352581 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20K-01BG-1 N/A 0.02 scfm N/A 55 mm N/A 0.76 lb
01988559 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1000-N01G N/A 0.16 scfm N/A 35 mm N/A 0.7 lb
02066273 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-02G N/A 0.16 scfm N/A 50 mm N/A 0.73 lb
03341894 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-F02BG N/A 0.16 scfm N/A 50 mm N/A 1.05 lb
Unit of Measure
 1 2 3 4 5 »