COMPANY HEADER
Print Back
SMC® Precision Regulators
Unit of Measure
 1 2 3 4 5 »  

Item #

Item Name

Manufacturer Part Number

Air Flow

Overall Height

Weight

01988578 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2010-02 N/A 0.16 scfm N/A 50 mm N/A 0.79 lb
04475458 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30-N02B-Z N/A 0.04 scfm N/A 53 mm N/A
03216586 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2000-02G N/A 0.16 scfm N/A 50 mm N/A 1.03 lb
02764288 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1020-01BG N/A 0.16 scfm N/A 42 mm N/A 0.2 lb
03884222 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20K-N01BE-1Z N/A 0.02 scfm N/A 55 mm N/A 0.44 lb
04558612 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP30-N03B-Z N/A 0.04 scfm N/A 53 mm N/A 0.66 lb
03183506 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-03BG N/A 0.41 scfm N/A 82 mm N/A 2.06 lb
03960581 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-03B N/A 0.41 scfm N/A 82 mm N/A 1.74 lb
02475880 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2010-F02 N/A 0.16 scfm N/A 50 mm N/A 0.74 lb
04558606 N/A SMC® 0.73 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A ARP20-N02BE-Z N/A 0.04 scfm N/A 55 mm N/A 0.44 lb
01988596 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-N04 N/A 0.41 scfm N/A 66 mm N/A 1.53 lb
02604997 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-N03 N/A 0.41 scfm N/A 66 mm N/A 1.08 lb
03052273 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-03G N/A 0.41 scfm N/A 66 mm N/A 2 lb
02107359 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1020-N01 N/A 0.16 scfm N/A 35 mm N/A 0.38 lb
02475879 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2010-02G N/A 0.16 scfm N/A 50 mm N/A 1.07 lb
02764286 N/A SMC® 0.73 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1000-N01BG-R N/A 0.16 scfm N/A 42 mm N/A 0.59 lb
01988587 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2020-N02B N/A 0.16 scfm N/A 50 mm N/A 0.7 lb
02703176 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-04BG N/A 0.41 scfm N/A 82 mm N/A 2.09 lb
01988591 N/A SMC® 1.45 to 29 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3000-N04BG N/A 0.41 scfm N/A 82 mm N/A 2.07 lb
02074289 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1020-F01 N/A 0.16 scfm N/A 35 mm N/A 0.360 lb
02764295 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-F03 N/A 0.41 scfm N/A 66 mm N/A 1.61 lb
02764296 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-N02BG N/A 0.41 scfm N/A 82 mm N/A 2.06 lb
01988565 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1020-N01BG N/A 0.16 scfm N/A 42 mm N/A 0.59 lb
01988579 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR2010-N02 N/A 0.16 scfm N/A 50 mm N/A 0.72 lb
02945529 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR1010-01BG N/A 0.16 scfm N/A 42 mm N/A 0.450 lb
Unit of Measure
 1 2 3 4 5 »