COMPANY HEADER
Print Back
SMC® Precision Regulators
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Air Flow

Overall Height

Weight

07083955 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-03BG-A N/A 0.41 scfm N/A N/A
07405316 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-04BG-A N/A 0.41 scfm N/A N/A
06867441 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-F03G N/A 0.41 scfm N/A N/A
01988593 N/A SMC® 1.45 to 58 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3010-N04 N/A 0.41 scfm N/A N/A 2.17 lb
03460552 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-02B N/A 0.41 scfm N/A N/A 1.73 lb
06965686 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-03BG-A N/A 0.41 scfm N/A N/A
06126012 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-03BG-R N/A 0.41 scfm N/A N/A
07009009 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-04-A N/A 0.41 scfm N/A N/A
07211860 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-04BG-A N/A 0.41 scfm N/A N/A
06582807 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-F03B N/A 0.41 scfm N/A N/A
02911245 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-F03BG N/A 0.41 scfm N/A N/A 2.21 lb
04565169 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-F03G N/A 0.41 scfm N/A N/A 2.54 lb
04565171 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3020-N02B N/A 0.41 scfm N/A N/A 1.46 lb
04565175 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3120-02G N/A 0.41 scfm N/A N/A 2.10 lb
02044363 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3120-03 N/A 0.41 scfm N/A N/A 1.73 lb
02764297 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3120-03B N/A 0.41 scfm N/A N/A 1.97 lb
05481796 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3120-F04 N/A 0.41 scfm N/A N/A 2.31 lb
07388989 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3120-N02 N/A 0.41 scfm N/A N/A
04565177 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3120-N03 N/A 0.41 scfm N/A N/A 1.54 lb
03882654 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3120-N04 N/A 0.41 scfm N/A N/A 1.55 lb
04565178 N/A SMC® 1.45 to 116 Pound Per Square Inch (psi) Set Pressure Range Precision Regulator N/A IR3120-N04G N/A 0.41 scfm N/A N/A 1.97 lb
05087622 N/A SMC® Precision Regulator N/A ARP20K-01B N/A N/A N/A 0.59 lb
04558604 N/A SMC® 0.47 Pound (lb) Weight Precision Regulator N/A ARP20-N01EH-1Z N/A 0.02 scfm N/A 40 mm N/A 0.47 lb
04394852 N/A SMC® 0.76 Pound (lb) Weight Precision Regulator N/A IR2010-N02-R N/A 0.16 scfm N/A 50 mm N/A 0.76 lb
04558610 N/A SMC® 0.88 Pound (lb) Weight Precision Regulator N/A ARP30K-N03G-Z N/A 0.04 scfm N/A 53 mm N/A 0.88 lb
Unit of Measure
« 6 7 8 9 10 »