Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Mounting Type |
Weight |
|---|---|---|---|---|---|
| 02281913 | N/A SMC® 1.28 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KB200-0200 | N/A 2.0000 in | N/A Basic | N/A 1.28 kg |
| 10389999 | N/A SMC® 1.85 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1U250-0350 | N/A 2.5000 in | N/A Rod Trunnion | N/A 1.85 kg |
| 10390356 | N/A SMC® 1.44 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1WT150-0200N | N/A 1.5000 in | N/A Center Trunnion | N/A 1.44 kg |
| 10385503 | N/A SMC® 2.34 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D200-0800-XB6 | N/A 2.0000 in | N/A Double Detachable Rear Clevis | N/A 2.34 kg |
| 10385636 | N/A SMC® 6.14 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D400-0400-XC6 | N/A 4.0000 in | N/A Double Detachable Rear Clevis | N/A 6.14 kg |
| 10385847 | N/A SMC® 2.31 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1F250-0300-XB6 | N/A 2.5000 in | N/A Front Flange | N/A 2.31 kg |
| 10386037 | N/A SMC® 1.48 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1G150-0500 | N/A 1.5000 in | N/A Rear Flange | N/A 1.48 kg |
| 10388064 | N/A SMC® 1.9 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D200-0400-M9PSAPC | N/A 2.0000 in | N/A Double Detachable Rear Clevis | N/A 1.9 kg |
| 10388420 | N/A SMC® 2.26 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F250-0250 | N/A 2.5000 in | N/A Front Flange | N/A 2.26 kg |
| 10257332 | N/A SMC® 4.01 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1U400-0200 | N/A 4.0000 in | N/A Rod Trunnion | N/A 4.01 kg |
| 10257421 | N/A SMC® 1.28 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1WB200-0200 | N/A 2.0000 in | N/A Basic | N/A 1.28 kg |
| 10257425 | N/A SMC® 1.39 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1WB200-0300 | N/A 2.0000 in | N/A Basic | N/A 1.39 kg |
| 10257447 | N/A SMC® 1.68 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1WB250-0200 | N/A 2.5000 in | N/A Basic | N/A 1.68 kg |
| 10257475 | N/A SMC® 2.96 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1WB325-0100 | N/A 3.2500 in | N/A Basic | N/A 2.96 kg |
| 10257478 | N/A SMC® 3.18 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1WB325-0200 | N/A 3.2500 in | N/A Basic | N/A 3.18 kg |
| 10257563 | N/A SMC® 2.11 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1WF200-0600 | N/A 2.0000 in | N/A Front Flange | N/A 2.11 kg |
| 10257647 | N/A SMC® 1.75 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1WR150-1200 | N/A 1.5000 in | N/A Side Tapped | N/A 1.75 kg |
| 10257711 | N/A SMC® 1.5 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1WU200-0400 | N/A 2.0000 in | N/A Rod Trunnion | N/A 1.5 kg |
| 10257838 | N/A SMC® 2.75 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1X150-2000 | N/A 1.5000 in | N/A Double Rear Clevis | N/A 2.75 kg |
| 10257900 | N/A SMC® 1.85 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1X200-0350 | N/A 2.0000 in | N/A Double Rear Clevis | N/A 1.85 kg |
| 10258050 | N/A SMC® 2.28 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1X250-0300 | N/A 2.5000 in | N/A Double Rear Clevis | N/A 2.28 kg |
| 10258344 | N/A SMC® 5.41 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1X400-0100 | N/A 4.0000 in | N/A Double Rear Clevis | N/A 5.41 kg |
| 10258364 | N/A SMC® 5.89 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1X400-0300-XB5 | N/A 4.0000 in | N/A Double Rear Clevis | N/A 5.89 kg |
| 10258366 | N/A SMC® 6.14 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1X400-0400 | N/A 4.0000 in | N/A Double Rear Clevis | N/A 6.14 kg |
| 10258464 | N/A SMC® 9.5 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1X400-1800 | N/A 4.0000 in | N/A Double Rear Clevis | N/A 9.5 kg |