Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Mounting Type |
Weight |
|---|---|---|---|---|---|
| 03520570 | N/A SMC® 1.85 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B250-0350 | N/A 2.5000 in | N/A Basic | N/A 1.85 kg |
| 03648695 | N/A SMC® 3.24 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B200-2000-XB5 | N/A 2.0000 in | N/A Basic | N/A 3.24 kg |
| 03543755 | N/A SMC® 2.15 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1KB200-1000 | N/A 2.0000 in | N/A Basic | N/A 2.15 kg |
| 03888035 | N/A SMC® 2.2 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1F250-0200-XB5 | N/A 2.5000 in | N/A Front Flange | N/A 2.2 kg |
| 04185367 | N/A SMC® 2.6 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1KL200-1200 | N/A 2.0000 in | N/A Foot | N/A 2.6 kg |
| 03236237 | N/A SMC® 2.77 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D200-1200-XB5 | N/A 2.0000 in | N/A Double Detachable Rear Clevis | N/A 2.77 kg |
| 02931342 | N/A SMC® 1.79 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1X200-0300-XB5 | N/A 2.0000 in | N/A Double Rear Clevis | N/A 1.79 kg |
| 03246693 | N/A SMC® 3.09 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D250-1000-XB5 | N/A 2.5000 in | N/A Double Detachable Rear Clevis | N/A 3.09 kg |
| 04596605 | N/A SMC® 1.68 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B250-0200-XB5 | N/A 2.5000 in | N/A Basic | N/A 1.68 kg |
| 03427467 | N/A SMC® 1.91 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B250-0400-XB5 | N/A 2.5000 in | N/A Basic | N/A 1.91 kg |
| 03507266 | N/A SMC® 3.56 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D250-1400 | N/A 2.5000 in | N/A Double Detachable Rear Clevis | N/A 3.56 kg |
| 03511023 | N/A SMC® 4.5 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1X325-0200 | N/A 3.2500 in | N/A Double Rear Clevis | N/A 4.5 kg |
| 05101534 | N/A SMC® 4.5 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D325-0200H | N/A 3.2500 in | N/A Double Detachable Rear Clevis | N/A 4.5 kg |
| 06952139 | N/A SMC® 1.39 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1KB200-0300 | N/A 2.0000 in | N/A Basic | N/A 1.39 kg |
| 04569878 | N/A SMC® 1.5 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B200-0400-XC6 | N/A 2.0000 in | N/A Basic | N/A 1.5 kg |
| 04569957 | N/A SMC® 4.01 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B400-0200-XB5 | N/A 4.0000 in | N/A Basic | N/A 4.01 kg |
| 04570058 | N/A SMC® 2.4 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D250-0400-XB5 | N/A 2.5000 in | N/A Double Detachable Rear Clevis | N/A 2.4 kg |
| 04570767 | N/A SMC® 3.18 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B325-0200-XC6 | N/A 3.2500 in | N/A Basic | N/A 3.18 kg |
| 04570209 | N/A SMC® 5.77 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1F400-0200-XB5 | N/A 4.0000 in | N/A Front Flange | N/A 5.77 kg |
| 04570320 | N/A SMC® 1.65 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1KG150-0700 | N/A 1.5000 in | N/A Rear Flange | N/A 1.65 kg |
| 04570196 | N/A SMC® 4.9 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1F325-0400-XB5 | N/A 3.2500 in | N/A Front Flange | N/A 4.9 kg |
| 05249730 | N/A SMC® 3.32 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1D250-1200-XB5 | N/A 2.5000 in | N/A Double Detachable Rear Clevis | N/A 3.32 kg |
| 06530606 | N/A SMC® 1.63 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D200-0150 | N/A 2.0000 in | N/A Double Detachable Rear Clevis | N/A 1.63 kg |
| 09309235 | N/A SMC® 1.66 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCA1B200-0550 | N/A 2.0000 in | N/A Basic | N/A 1.66 kg |
| 08387712 | N/A SMC® 2.03 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1B250-0500-XB5 | N/A 2.5000 in | N/A Basic | N/A 2.03 kg |