COMPANY HEADER
Print Back
SMC® Tie-Rod Air Cylinders
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

10249458 N/A SMC® 2.86 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D250-0800N N/A 2.5000 in N/A Double Detachable Rear Clevis N/A 2.86 kg
10249972 N/A SMC® 5.41 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D400-0100 N/A 4.0000 in N/A Double Detachable Rear Clevis N/A 5.41 kg
10250404 N/A SMC® 27.701 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D800-0800 N/A N/A N/A 27.701 kg
10251638 N/A SMC® 4.24 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F325-0100H N/A 3.2500 in N/A Front Flange N/A 4.24 kg
10251902 N/A SMC® 7.98 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F325-1800-XB5 N/A 3.2500 in N/A Front Flange N/A 7.98 kg
10252005 N/A SMC® 15.01 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F325-5000-A53Z-XC22 N/A 3.2500 in N/A Front Flange N/A 15.01 kg
10252286 N/A SMC® 11.06 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F400-2400 N/A 4.0000 in N/A Front Flange N/A 11.06 kg
10252406 N/A SMC® 13.349 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F500-1600 N/A N/A N/A 13.349 kg
10252450 N/A SMC® 16.168 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F600-0500 N/A N/A N/A 16.168 kg
10252510 N/A SMC® 23.106 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F600-2400 N/A N/A N/A 23.106 kg
10252788 N/A SMC® 2.08 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1G250-0100 N/A 2.5000 in N/A Rear Flange N/A 2.08 kg
10252804 N/A SMC® 2.26 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1G250-0250 N/A 2.5000 in N/A Rear Flange N/A 2.26 kg
10253047 N/A SMC® 6.01 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1G400-0300 N/A 4.0000 in N/A Rear Flange N/A 6.01 kg
10253073 N/A SMC® 6.74 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1G400-0600K-M9PWSAPCS N/A 4.0000 in N/A Rear Flange N/A 6.74 kg
10253170 N/A SMC® 12.242 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1G500-1200 N/A N/A N/A 12.242 kg
10253191 N/A SMC® 15.073 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1G600-0200 N/A N/A N/A 15.073 kg
10253301 N/A SMC® 2.37 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1J250-0800 N/A 2.5000 in N/A Head Trunnion N/A 2.37 kg
10253367 N/A SMC® 9.3 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1J400-2400 N/A 4.0000 in N/A Head Trunnion N/A 9.3 kg
10253422 N/A SMC® 1.58 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB150-1000 N/A 1.5000 in N/A Basic N/A 1.58 kg
10253488 N/A SMC® 2.59 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB200-1400 N/A 2.0000 in N/A Basic N/A 2.59 kg
10253540 N/A SMC® 2.37 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB250-0800 N/A 2.5000 in N/A Basic N/A 2.37 kg
10253544 N/A SMC® 2.6 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB250-1000 N/A 2.5000 in N/A Basic N/A 2.6 kg
10254071 N/A SMC® 1.58 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L150-0800 N/A 1.5000 in N/A Foot N/A 1.58 kg
10254229 N/A SMC® 1.4 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L200-0100 N/A 2.0000 in N/A Foot N/A 1.4 kg
10254241 N/A SMC® 1.51 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1L200-0200 N/A 2.0000 in N/A Foot N/A 1.51 kg
Unit of Measure
« 6 7 8 9 10 »