Item # |
Item Name |
Manufacturer Part Number |
Bore Diameter |
Mounting Type |
Weight |
|---|---|---|---|---|---|
| 10249458 | N/A SMC® 2.86 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D250-0800N | N/A 2.5000 in | N/A Double Detachable Rear Clevis | N/A 2.86 kg |
| 10249972 | N/A SMC® 5.41 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D400-0100 | N/A 4.0000 in | N/A Double Detachable Rear Clevis | N/A 5.41 kg |
| 10250404 | N/A SMC® 27.701 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1D800-0800 | N/A | N/A | N/A 27.701 kg |
| 10251638 | N/A SMC® 4.24 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F325-0100H | N/A 3.2500 in | N/A Front Flange | N/A 4.24 kg |
| 10251902 | N/A SMC® 7.98 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F325-1800-XB5 | N/A 3.2500 in | N/A Front Flange | N/A 7.98 kg |
| 10252005 | N/A SMC® 15.01 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F325-5000-A53Z-XC22 | N/A 3.2500 in | N/A Front Flange | N/A 15.01 kg |
| 10252286 | N/A SMC® 11.06 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F400-2400 | N/A 4.0000 in | N/A Front Flange | N/A 11.06 kg |
| 10252406 | N/A SMC® 13.349 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F500-1600 | N/A | N/A | N/A 13.349 kg |
| 10252450 | N/A SMC® 16.168 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F600-0500 | N/A | N/A | N/A 16.168 kg |
| 10252510 | N/A SMC® 23.106 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1F600-2400 | N/A | N/A | N/A 23.106 kg |
| 10252788 | N/A SMC® 2.08 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G250-0100 | N/A 2.5000 in | N/A Rear Flange | N/A 2.08 kg |
| 10252804 | N/A SMC® 2.26 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G250-0250 | N/A 2.5000 in | N/A Rear Flange | N/A 2.26 kg |
| 10253047 | N/A SMC® 6.01 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G400-0300 | N/A 4.0000 in | N/A Rear Flange | N/A 6.01 kg |
| 10253073 | N/A SMC® 6.74 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G400-0600K-M9PWSAPCS | N/A 4.0000 in | N/A Rear Flange | N/A 6.74 kg |
| 10253170 | N/A SMC® 12.242 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G500-1200 | N/A | N/A | N/A 12.242 kg |
| 10253191 | N/A SMC® 15.073 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1G600-0200 | N/A | N/A | N/A 15.073 kg |
| 10253301 | N/A SMC® 2.37 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1J250-0800 | N/A 2.5000 in | N/A Head Trunnion | N/A 2.37 kg |
| 10253367 | N/A SMC® 9.3 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1J400-2400 | N/A 4.0000 in | N/A Head Trunnion | N/A 9.3 kg |
| 10253422 | N/A SMC® 1.58 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KB150-1000 | N/A 1.5000 in | N/A Basic | N/A 1.58 kg |
| 10253488 | N/A SMC® 2.59 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KB200-1400 | N/A 2.0000 in | N/A Basic | N/A 2.59 kg |
| 10253540 | N/A SMC® 2.37 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KB250-0800 | N/A 2.5000 in | N/A Basic | N/A 2.37 kg |
| 10253544 | N/A SMC® 2.6 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1KB250-1000 | N/A 2.5000 in | N/A Basic | N/A 2.6 kg |
| 10254071 | N/A SMC® 1.58 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L150-0800 | N/A 1.5000 in | N/A Foot | N/A 1.58 kg |
| 10254229 | N/A SMC® 1.4 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L200-0100 | N/A 2.0000 in | N/A Foot | N/A 1.4 kg |
| 10254241 | N/A SMC® 1.51 Kilogram (kg) Weight Tie-Rod Air Cylinder | N/A NCDA1L200-0200 | N/A 2.0000 in | N/A Foot | N/A 1.51 kg |