COMPANY HEADER
Print Back
SMC® Tie-Rod Air Cylinders
Unit of Measure
« 6 7 8 9 10 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

10246092 N/A SMC® 3.07 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B250-1400-XB5 N/A 2.5000 in N/A Basic N/A 3.07 kg
10246438 N/A SMC® 3.51 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B325-0350 N/A 3.2500 in N/A Basic N/A 3.51 kg
02589323 N/A SMC® 1.67 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1G200-0200-XB5 N/A 2.0000 in N/A Rear Flange N/A 1.67 kg
02765238 N/A SMC® 2.37 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1B250-0800-XB5 N/A 2.5000 in N/A Basic N/A 2.37 kg
02765426 N/A SMC® 2.6 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B250-1000-XB5 N/A 2.5000 in N/A Basic N/A 2.6 kg
03386159 N/A SMC® 1.23 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1KB150-0600 N/A 1.5000 in N/A Basic N/A 1.23 kg
02476477 N/A SMC® 1.5 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D150-0550 N/A 1.5000 in N/A Double Detachable Rear Clevis N/A 1.5 kg
03547623 N/A SMC® 4.5 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1B325-0800-XB5 N/A 3.2500 in N/A Basic N/A 4.5 kg
03573820 N/A SMC® 3.07 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1B325-0150 N/A 3.2500 in N/A Basic N/A 3.07 kg
02965115 N/A SMC® 0.98 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B150-0300-XC6 N/A 1.5000 in N/A Basic N/A 0.98 kg
04198109 N/A SMC® 2.15 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1R200-1000-XB5 N/A 2.0000 in N/A Side Tapped N/A 2.15 kg
04635870 N/A SMC® 1.58 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1KR150-1000 N/A 1.5000 in N/A Side Tapped N/A 1.58 kg
04802265 N/A SMC® 3.79 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D250-1600-XB5 N/A 2.5000 in N/A Double Detachable Rear Clevis N/A 3.79 kg
04570439 N/A SMC® 2.14 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1R250-0600-XB5 N/A 2.5000 in N/A Side Tapped N/A 2.14 kg
04570276 N/A SMC® 5.77 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1G400-0200-XB5 N/A 4.0000 in N/A Rear Flange N/A 5.77 kg
04570325 N/A SMC® 1.4 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1KL200-0100 N/A 2.0000 in N/A Foot N/A 1.4 kg
05428629 N/A SMC® 4.86 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1B400-0550 N/A 4.0000 in N/A Basic N/A 4.86 kg
07029289 N/A SMC® 4.28 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D325-0100 N/A 3.2500 in N/A Double Detachable Rear Clevis N/A 4.28 kg
05785982 N/A SMC® 14.102 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1B600-1200 N/A N/A N/A 14.102 kg
07137589 N/A SMC® 0.89 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1KB150-0200 N/A 1.5000 in N/A Basic N/A 0.89 kg
07456933 N/A SMC® 17.971 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1G600-1000 N/A N/A N/A 17.971 kg
06123715 N/A SMC® 2.63 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D250-0600-XB5 N/A 2.5000 in N/A Double Detachable Rear Clevis N/A 2.63 kg
06180453 N/A SMC® 17.554 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1X600-1000 N/A N/A N/A 17.554 kg
07664987 N/A SMC® 14.878 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D600-0400 N/A N/A N/A 14.878 kg
05241546 N/A SMC® 1.56 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1U200-0450 N/A 2.0000 in N/A Rod Trunnion N/A 1.56 kg
Unit of Measure
« 6 7 8 9 10 »