Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
|---|---|---|---|---|---|
| 03585954 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Basic | N/A Double-Acting | N/A 0.71 kg |
| 02092259 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Single Clevis style | N/A Double-Acting | N/A 0.79 kg |
| 07549500 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Basic style | N/A Double Acting | N/A 2.506 kg |
| 09674184 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Front flange style | N/A Double Acting | N/A 2.46 kg |
| 09669483 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Basic style | N/A Double Acting | N/A 2.31 kg |
| 09675015 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Rear trunnion style | N/A Double Acting | N/A 0.83 kg |
| 09674124 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Axial foot style | N/A Double Acting | N/A 2.6 kg |
| 09676612 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 20 mm | N/A Axial foot style | N/A Double Acting | N/A 0.26 kg |
| 09669606 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Basic style | N/A Double Acting | N/A 2.56 kg |
| 09674285 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Basic style | N/A Double Acting | N/A 1.07 kg |
| 09673683 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Basic style | N/A Double Acting | N/A 2.92 kg |
| 09670644 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Double Clevis style | N/A Double Acting | N/A 2.56 kg |
| 09674157 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 20 mm | N/A Axial foot style | N/A Double Acting | N/A 0.36 kg |
| 09660712 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Basic style | N/A Double Acting | N/A 1.61 kg |
| 09683570 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Basic style | N/A Double Acting | N/A 0.53 kg |
| 09674852 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Rear flange style | N/A Double Acting | N/A 0.94 kg |
| 09660714 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Basic style | N/A Double Acting | N/A 2.06 kg |
| 09662928 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Rear flange style | N/A Double Acting | N/A 0.51 kg |
| 09669994 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 20 mm | N/A Single Clevis style | N/A Double Acting | N/A 0.26 kg |
| 09669643 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Basic style | N/A Double Acting | N/A 4.54 kg |
| 09669655 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Basic style | N/A Double Acting | N/A 5.42 kg |
| 09660113 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Basic style | N/A Double Acting | N/A 2.98 kg |
| 09674066 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Single Clevis style | N/A Double Acting | N/A 2.27 kg |
| 09669925 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Axial foot style | N/A Double Acting | N/A 0.71 kg |
| 09673802 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Single Clevis style | N/A Double Acting | N/A 0.52 kg |