COMPANY HEADER
Print Back
SMC® NCG Series Round Body Cylinders
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Bore Diameter

Mounting Type

Piston Action

Weight

09674866 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Rear flange style N/A Double Acting N/A 1.77 kg
09669620 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Front flange style N/A Double Acting N/A 0.78 kg
09660163 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Axial foot style N/A Double Acting N/A 2.13 kg
09673642 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Basic style N/A Double Acting N/A 1.62 kg
09669920 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Axial foot style N/A Double Acting N/A 0.8 kg
09669654 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Front flange style N/A Double Acting N/A 2.28 kg
09673804 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Single Clevis style N/A Double Acting N/A 1.69 kg
09676580 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Front flange style N/A Double Acting N/A 0.34 kg
09669315 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Basic style N/A Double Acting N/A 0.16 kg
07657411 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Axial foot style N/A Double Acting N/A 0.69 kg
09660159 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Axial foot style N/A Double Acting N/A 2.43 kg
09673882 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Double Clevis style N/A Double Acting N/A 3.05 kg
09670144 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Front trunnion style N/A Double Acting N/A 0.61 kg
09670349 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Axial foot style N/A Double Acting N/A 1.08 kg
09673498 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double Acting N/A 2.08 kg
09673479 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double Acting N/A 0.58 kg
09670379 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Axial foot style N/A Double Acting N/A 1.47 kg
09660114 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Basic style N/A Double Acting N/A 2.78 kg
07888833 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Rear flange style N/A Double Acting N/A 1.23 kg
09670411 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Rear trunnion style N/A Double Acting N/A 2.48 kg
09662900 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Double Clevis style N/A Double Acting N/A 1.39 kg
07671719 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double Acting N/A 2.21 kg
09673972 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Front flange style N/A Double Acting N/A 0.96 kg
09673999 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Front flange style N/A Double Acting N/A 3.42 kg
09670289 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Front trunnion style N/A Double Acting N/A 2.23 kg
Unit of Measure
« 11 12 13 14 15 »