COMPANY HEADER
Print Back
SMC® NCG Series Round Body Cylinders
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Mounting Type

Piston Action

Weight

08053364 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Axial foot style N/A Double Acting N/A 3.48 kg
09669617 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Basic style N/A Double Acting N/A 0.81 kg
09660629 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Basic style N/A Double Acting N/A 0.25 kg
09610617 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Front trunnion style N/A Double Acting N/A 0.67 kg
09660123 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Single Clevis style N/A Double Acting N/A 0.79 kg
09669744 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Single Clevis style N/A Double Acting N/A 1.71 kg
09675106 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Front trunnion style N/A Double Acting N/A 0.17 kg
09673500 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double Acting N/A 2.23 kg
09682954 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double Acting N/A 1.26 kg
09670599 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Double Clevis style N/A Double Acting N/A 0.61 kg
08241744 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Basic style N/A Double Acting N/A 0.346 kg
09674003 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Single Clevis style N/A Double Acting N/A 0.6 kg
09674037 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Front flange style N/A Double Acting N/A 2.13 kg
09674015 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Axial foot style N/A Double Acting N/A 1.4 kg
09676955 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Basic style N/A Double Acting N/A 1.73 kg
09669791 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Front flange style N/A Double Acting N/A 0.91 kg
08250186 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Front flange style N/A Double Acting N/A 2.12 kg
09673721 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Basic style N/A Double Acting N/A 0.4 kg
09670224 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Rear flange style N/A Double Acting N/A 1.36 kg
09674323 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Front trunnion style N/A Double Acting N/A 2.48 kg
09682866 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double Acting N/A 1.7 kg
09669467 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Double Clevis style N/A Double Acting N/A 0.68 kg
09714271 N/A SMC® NCG Series Round Body Cylinder N/A N/A N/A Double Acting N/A 3.006 kg
09701262 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double Acting N/A 1.316 kg
09674314 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Double Acting N/A 2.66 kg
Unit of Measure
« 16 17 18 19 20 »