Item # |
Item Name |
Bore Diameter |
Mounting Type |
Piston Action |
Weight |
|---|---|---|---|---|---|
| 09683614 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Basic style | N/A Double Acting | N/A 0.99 kg |
| 09720980 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 20 mm | N/A Axial foot style | N/A Double Acting | N/A 0.506 kg |
| 09669642 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Basic style | N/A Double Acting | N/A 4.32 kg |
| 08386100 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Double Clevis style | N/A Double Acting | N/A 1.56 kg |
| 09674731 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Double Clevis style | N/A Double Acting | N/A 1.09 kg |
| 09660732 | N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 20 mm | N/A Single Clevis style | N/A Double Acting | N/A 0.26 kg |
| 09674159 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Basic style | N/A Double Acting | N/A 4.29 kg |
| 07730500 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Front trunnion style | N/A Double Acting | N/A 0.76 kg |
| 09670603 | N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 32 mm | N/A Double Clevis style | N/A Double Acting | N/A 0.79 kg |
| 09673932 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Single Clevis style | N/A Double Acting | N/A 3.34 kg |
| 09670429 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Axial foot style | N/A Double Acting | N/A 3.61 kg |
| 09673587 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Basic style | N/A Double Acting | N/A 3 kg |
| 09674320 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Axial foot style | N/A Double Acting | N/A 1.08 kg |
| 09662897 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Double Clevis style | N/A Double Acting | N/A 1.41 kg |
| 08086580 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Basic style | N/A Double Acting | N/A 2.21 kg |
| 09673943 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 25 mm | N/A Front flange style | N/A Double Acting | N/A 0.91 kg |
| 09670657 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Double Clevis style | N/A Double Acting | N/A 2.82 kg |
| 09673843 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Basic style | N/A Double Acting | N/A 4.19 kg |
| 07883247 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Front flange style | N/A Double Acting | N/A 0.91 kg |
| 09676621 | N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 25 mm | N/A Axial foot style | N/A Double Acting | N/A 0.44 kg |
| 09673878 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Single Clevis style | N/A Double Acting | N/A 2.05 kg |
| 09660824 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Front flange style | N/A Double Acting | N/A 1.58 kg |
| 09669546 | N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 63 mm | N/A Double Clevis style | N/A Double Acting | N/A 2.01 kg |
| 09611020 | N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 40 mm | N/A Single Clevis style | N/A Double Acting | N/A 1.41 kg |
| 09674188 | N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder | N/A 50 mm | N/A Front flange style | N/A Double Acting | N/A 3.12 kg |