COMPANY HEADER
Print Back
SMC® NCG Series Round Body Cylinders
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Mounting Type

Piston Action

Weight

09670160 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Rear flange style N/A Double Acting N/A 0.49 kg
09677374 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Basic style N/A Double Acting N/A 0.72 kg
09673812 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Single Clevis style N/A Double Acting N/A 0.52 kg
09660924 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Axial foot style N/A Double Acting N/A 0.26 kg
09662916 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Front flange style N/A Double Acting N/A 0.42 kg
09670342 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Rear trunnion style N/A Double Acting N/A 0.78 kg
09676544 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Basic style N/A Double Acting N/A 1.33 kg
09674275 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Front trunnion style N/A Double Acting N/A 0.85 kg
09673409 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Basic style N/A Double Acting N/A 1 kg
09660776 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Single Clevis style N/A Double Acting N/A 1.09 kg
09674026 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Single Clevis style N/A Double Acting N/A 0.5 kg
07757414 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Single Clevis style N/A Double Acting N/A 1.42 kg
09670533 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Rear trunnion style N/A Double Acting N/A 1.13 kg
08075890 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Single Clevis style N/A Double Acting N/A 2.49 kg
09674083 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Axial foot style N/A Double Acting N/A 2.86 kg
09670041 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Single Clevis style N/A Double Acting N/A 0.68 kg
09669887 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Axial foot style N/A Double Acting N/A 0.32 kg
08399387 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Basic style N/A Double Acting N/A 1.46 kg
08912338 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Axial foot style N/A Double Acting N/A 1.16 kg
09669986 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Axial foot style N/A Double Acting N/A 2.15 kg
09660880 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Basic style N/A Double Acting N/A 1.87 kg
09698379 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Single Clevis style N/A Double Acting N/A 2.08 kg
09662902 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Double Clevis style N/A Double Acting N/A 1.54 kg
09674609 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Rear flange style N/A Double Acting N/A 2.02 kg
09675038 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Rear trunnion style N/A Double Acting N/A 1.35 kg
Unit of Measure
« 16 17 18 19 20 »