COMPANY HEADER
Print Back
SMC® NCG Series Round Body Cylinders
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Mounting Type

Piston Action

Weight

09674303 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Front trunnion style N/A Double Acting N/A 1.53 kg
09670583 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Double Clevis style N/A Double Acting N/A 0.26 kg
08831848 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Front trunnion style N/A Double Acting N/A 1.38 kg
09669512 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Double Clevis style N/A Double Acting N/A 1.39 kg
09669631 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Front flange style N/A Double Acting N/A 0.78 kg
09660668 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Basic style N/A Double Acting N/A 2.56 kg
09707028 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Basic style N/A Double Acting N/A 0.686 kg
09669634 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Front flange style N/A Double Acting N/A 1.08 kg
09673850 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Single Clevis style N/A Double Acting N/A 0.81 kg
08474985 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Basic style N/A Single-Acting N/A 0.27 kg
09669804 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Basic style N/A Double Acting N/A 3.7 kg
09670377 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Axial foot style N/A Double Acting N/A 3.03 kg
09674337 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Front trunnion style N/A Double Acting N/A 1.76 kg
09669924 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Axial foot style N/A Double Acting N/A 0.71 kg
09670189 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Single Clevis style N/A Double Acting N/A 0.95 kg
09670246 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Axial foot style N/A Double Acting N/A 5.24 kg
09673725 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Basic style N/A Double Acting N/A 1.59 kg
09669757 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Front flange style N/A Double Acting N/A 0.49 kg
09674899 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Rear trunnion style N/A Double Acting N/A 1.76 kg
09669952 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Basic style N/A Double Acting N/A 4.97 kg
09683430 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Basic style N/A Double Acting N/A 0.2 kg
09677000 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Basic style N/A Double Acting N/A 1.43 kg
09683699 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Front flange style N/A Double Acting N/A 0.49 kg
09674411 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Axial foot style N/A Double Acting N/A 3.61 kg
09673914 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Single Clevis style N/A Double Acting N/A 2.04 kg
Unit of Measure
« 16 17 18 19 20 »