COMPANY HEADER
Print Back
SMC® NCG Series Round Body Cylinders
Unit of Measure
« 16 17 18 19 20 »  

Item #

Item Name

Bore Diameter

Mounting Type

Piston Action

Weight

09670323 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Axial foot style N/A Double Acting N/A 0.51 kg
09676574 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Front flange style N/A Double Acting N/A 0.23 kg
09674444 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Double Clevis style N/A Double Acting N/A 0.47 kg
09660820 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Front flange style N/A Double Acting N/A 0.93 kg
09676516 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Basic style N/A Single-Acting N/A 0.59 kg
09673806 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Basic style N/A Double Acting N/A 2.89 kg
09674156 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Axial foot style N/A Double Acting N/A 0.36 kg
09660005 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Axial foot style N/A Double Acting N/A 1.55 kg
09673252 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Basic style N/A Double Acting N/A 0.39 kg
07946734 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Basic style N/A Double Acting N/A 0.31 kg
09674062 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Basic style N/A Double Acting N/A 2.97 kg
09661026 N/A SMC® NCG Series 63 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 63 mm N/A Front trunnion style N/A Double Acting N/A 1.99 kg
09674363 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Axial foot style N/A Double Acting N/A 1.69 kg
09662938 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Axial foot style N/A Double Acting N/A 1.25 kg
10398948 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Single Clevis style N/A Double Acting N/A 1.11 kg
10390499 N/A SMC® NCG Series 20 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 20 mm N/A Basic style N/A Double Acting N/A 0.296 kg
10390699 N/A SMC® NCG Series Round Body Cylinder N/A N/A N/A Double Acting N/A
10390843 N/A SMC® NCG Series Round Body Cylinder N/A N/A N/A Double Acting N/A
10391154 N/A SMC® NCG Series 40 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 40 mm N/A Front flange style N/A Double Acting N/A 0.76 kg
10391251 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Rear flange style N/A Double Acting N/A 2.65 kg
10391683 N/A SMC® NCG Series 32 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 32 mm N/A Rear trunnion style N/A Double Acting N/A 0.58 kg
10399489 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Axial foot style N/A Double Acting N/A 0.87 kg
10399514 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Axial foot style N/A Double Acting N/A 3.04 kg
10399523 N/A SMC® NCG Series 50 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 50 mm N/A Axial foot style N/A Double Acting N/A 5.9 kg
10399749 N/A SMC® NCG Series 25 Millimeter (mm) Bore Diameter Round Body Cylinder N/A 25 mm N/A Rear trunnion style N/A Double Acting N/A 0.27 kg
Unit of Measure
« 16 17 18 19 20 »