COMPANY HEADER
Print Back
SMC® Tie-Rod Air Cylinders
Unit of Measure
« 11 12 13 14 15 »  

Item #

Item Name

Manufacturer Part Number

Bore Diameter

Mounting Type

Weight

02281913 N/A SMC® 1.28 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1KB200-0200 N/A 2.0000 in N/A Basic N/A 1.28 kg
10389999 N/A SMC® 1.85 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1U250-0350 N/A 2.5000 in N/A Rod Trunnion N/A 1.85 kg
10390356 N/A SMC® 1.44 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WT150-0200N N/A 1.5000 in N/A Center Trunnion N/A 1.44 kg
10385503 N/A SMC® 2.34 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D200-0800-XB6 N/A 2.0000 in N/A Double Detachable Rear Clevis N/A 2.34 kg
10385636 N/A SMC® 6.14 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1D400-0400-XC6 N/A 4.0000 in N/A Double Detachable Rear Clevis N/A 6.14 kg
10385847 N/A SMC® 2.31 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1F250-0300-XB6 N/A 2.5000 in N/A Front Flange N/A 2.31 kg
10386037 N/A SMC® 1.48 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCA1G150-0500 N/A 1.5000 in N/A Rear Flange N/A 1.48 kg
10388064 N/A SMC® 1.9 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1D200-0400-M9PSAPC N/A 2.0000 in N/A Double Detachable Rear Clevis N/A 1.9 kg
10388420 N/A SMC® 2.26 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1F250-0250 N/A 2.5000 in N/A Front Flange N/A 2.26 kg
10257332 N/A SMC® 4.01 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1U400-0200 N/A 4.0000 in N/A Rod Trunnion N/A 4.01 kg
10257421 N/A SMC® 1.28 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WB200-0200 N/A 2.0000 in N/A Basic N/A 1.28 kg
10257425 N/A SMC® 1.39 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WB200-0300 N/A 2.0000 in N/A Basic N/A 1.39 kg
10257447 N/A SMC® 1.68 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WB250-0200 N/A 2.5000 in N/A Basic N/A 1.68 kg
10257475 N/A SMC® 2.96 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WB325-0100 N/A 3.2500 in N/A Basic N/A 2.96 kg
10257478 N/A SMC® 3.18 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WB325-0200 N/A 3.2500 in N/A Basic N/A 3.18 kg
10257563 N/A SMC® 2.11 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WF200-0600 N/A 2.0000 in N/A Front Flange N/A 2.11 kg
10257647 N/A SMC® 1.75 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WR150-1200 N/A 1.5000 in N/A Side Tapped N/A 1.75 kg
10257711 N/A SMC® 1.5 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1WU200-0400 N/A 2.0000 in N/A Rod Trunnion N/A 1.5 kg
10257838 N/A SMC® 2.75 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X150-2000 N/A 1.5000 in N/A Double Rear Clevis N/A 2.75 kg
10257900 N/A SMC® 1.85 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X200-0350 N/A 2.0000 in N/A Double Rear Clevis N/A 1.85 kg
10258050 N/A SMC® 2.28 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X250-0300 N/A 2.5000 in N/A Double Rear Clevis N/A 2.28 kg
10258344 N/A SMC® 5.41 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X400-0100 N/A 4.0000 in N/A Double Rear Clevis N/A 5.41 kg
10258364 N/A SMC® 5.89 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X400-0300-XB5 N/A 4.0000 in N/A Double Rear Clevis N/A 5.89 kg
10258366 N/A SMC® 6.14 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X400-0400 N/A 4.0000 in N/A Double Rear Clevis N/A 6.14 kg
10258464 N/A SMC® 9.5 Kilogram (kg) Weight Tie-Rod Air Cylinder N/A NCDA1X400-1800 N/A 4.0000 in N/A Double Rear Clevis N/A 9.5 kg
Unit of Measure
« 11 12 13 14 15 »